Sliding Passage Door - Single Panel

Sliding Passage Door - Single Panel

4.6 nga 5 yje4.6(7 vlerësime)

The DIVIDERS SLIDING PASSAGE DOOR is a system that can be mounted to a surface of a wall with no floor tracks required. The versatility of the SLIDING PASSAGE DOOR system combines the functionality and safety of a trackless door system. The SLIDING PASSAGE DOOR system is ideal for dividing small spaces and creating new and unique rooms such as a study, a retreat, a private nook and most often a master bedroom en suite - popular spaces in today's contemporary homes.

Specifikim
    • MADE IN AMERICA
    • 2-3 weeks lead time to job sites
    • Frame finishes: Satin Aluminum, Java, White and Black
    • Glass options: mirror, laminate, and back-painted glass
    • 3mm-6mm glass thickness
    • Available in single and double panel systems
    • Accepts base boards from 1/4" to 7/8" thick
    • Simple to install
    • Latches and pulls for privacy and passage applications
    • Complies with ADA standards for push/pull force
    • 150 lbs maximum panel weight
    • Single Panel Configuration: maximum F/O size 50" x 100"
    • Double Panel Configuration: maximum F/O size 100" x 100"
Specifikime teknike
  • Referencë unikesliding-passage-single
  • Familja e produkteveAluminum Framed Door Systems
  • Grupi i produkteveSliding Passage Door
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2019-11-07
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorAlumin
  • Materiali dytësorXham
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectDyert - Rrëshqitje
  • IFC classificationDerë
  • Emrin UNSPSCDoors
  • UNSPSC code301715
  • Uniclass 2015 CodePr_30_59_24_80
  • Uniclass 2015 PërshkrimSliding door and partition sets
  • CSI MasterFormat 2014 Code08 32 13
  • CSI MasterFormat 2014 TitleSliding Aluminum-Framed Glass Doors
  • OmniClass Number23-17 11 13 13
  • OmniClass TitleAluminum Doors
  • CSI UniFormat II CodeC1020
  • CSI UniFormat II TitleInterior Doors

Rajoni i disponueshëm

North America
Kanadë
Shtetet e Bashkuara