Bottom Rolled Room Divider
Të arkivuara

Bottom Rolled Room Divider

The DIVIDERS BOTTOM ROLLED ROOM DIVIDER is a system that can be mounted under a header, mounted to a ceiling or mounted using the DIVIDERS Aluminum Beam System. This versatile system offers the ability to divide rooms or create new spaces without the use of existing walls. This Divider System is the perfect solution for aesthetically maximizing open spaces.

Specifikim

    • MADE IN AMERICA
    • 2-3 weeks lead time to job sites
    • Frame finishes: Satin Aluminum, Java, White and Black
    • Glass options: mirror, laminate, and back-painted glass
    • 3mm-6mm glass thickness
    • Available in single, double, triple, and quad panel systems
    • Available in standard or ADA compliant track systems
    • 2" x 4", 2" x 6", 4" x 4", 4" x 6", 6" x 6" horizontal and vertical aluminum beams available
    • Concealed bottom rollers adjust to accommodate out of square openings
    • Simple to install
    • Latches and pulls for privacy and passage applications
    • Complies with ADA standards for push/pull force
    • 200 lbs maximum panel weight
    • Panel Configurations | 1 Panel - max F/O 50 sq. ft. | 2 Panel - max F/O 100 sq. ft. | 3 Panel - max F/O 150 sq. ft. | 4 Panel - maximum F/O 200 sq. ft.
Specifikime teknike
  • Referencë unikebottom-rolled-room-divider-interior-door
  • Familja e produkteveAluminum Framed Door Systems
  • Grupi i produkteveBottom Rolled Room Divider
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2021-02-11
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorAlumin
  • Materiali dytësorXham
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectDyert - Dyer të Brendshme
  • IFC classificationDerë
  • Emrin UNSPSCDoors
  • UNSPSC code301715
  • Uniclass 2015 CodePr_30_59_24_80
  • Uniclass 2015 PërshkrimSliding door and partition sets
  • CSI MasterFormat 2014 Code08 32 13
  • CSI MasterFormat 2014 TitleSliding Aluminum-Framed Glass Doors
  • OmniClass Number23-15 11 17 19
  • OmniClass TitleVertically Sliding Room Dividers
  • CSI UniFormat II CodeC1020
  • CSI UniFormat II TitleInterior Doors