Escape Route Security System SafeRoute® STL-G
dormakaba

Escape Route Security System SafeRoute® STL-G

SafeRoute monitors and controls the locking devices of doors in escape routes in accordance with the guidelines and standards EltVTR (German directive for electrical locking systems on escape route doors) and EN 13637. In case of a hazard, the door is unlocked. Otherwise (day-to-day operation, misuse etc.), it remains locked thanks to the control unit. The integrated light ring provides information on the status at all times.

The STL-G door terminal is comprised of the emergency button (SCU-TL) and key switch components in a surface-mounted case. Together with an electrical locking device, the STL-G door terminal fulfils the requirements of BS EN 13637 and the EltVTR (German directive for electrical locking systems on escape route doors). Together with a licence card, the SCU-TL becomes a control and monitoring panel (master). The various functions are determined by the licence card here. You can monitor and control a group of up to four escape route doors with a master in this way, for example. Without a licence card, the STL-G door terminal can also be used as an additional door terminal for an escape route door as a slave in a group.

For environmental conditions that require splash water protection (e.g. outdoor areas), a green surface-mounted terminal for 24 V DC with IP54 protection is also available in the STL-G 722 / 822 versions.

dormakaba - www.dormakaba.com

Specifikime teknike
  • Referencë unikeescape-route-security-system-saferoute
  • Familja e produkteveDoor Control
  • Grupi i produkteveDoor Hardware
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2025-08-26
  • Numri i botimit1
  • Thellësia (mm)39.5
Të ngjashme
  • Projektuar nëGjermani
  • Weight Net (kg)2.5
Klasifikimi
  • Kategoria BIMobjectDyert - Pjesë elektronike
  • IFC classificationDerë
  • Emrin UNSPSCDoor closers
  • UNSPSC code30171514

Rajoni i disponueshëm

Europe
Andorrë
Austri
Belgjikë
Bjellorusi
Bosnjë dhe Hercegovinë
Bulgari
Danimarkë
Estoni
Finlandë
Francë
Gërnzi
Gjermani
Gjibraltar
Greqi
Holandë
Hungari
Irlandë
Ishujt Alandë
Ishujt Faroe
Ishulli i Njeriut
Islandë
Itali
Kroacia
Letoni
Lihtenshtajn
Lituani
Luksemburg
Mali i Zi
Maltë
Maqedonia e Veriut
Mbretëria e Bashkuar
Moldovë
Monako
Norvegji
Poloni
Portugali
Qipro
Qyteti i Vatikanit
Republika Çeke
Rumani
Rusi
San-Marino
Serbi
Shqipëri
Sllovaki
Sllovenia
Spanjë
Suedi
Svalbard dhe Jan Mayen
Ukrainë
Xhersej
Zvicër