28013979FF0010 Dornbracht Bar-type hand shower with one flow mode

28013979FF0010 Dornbracht Bar-type hand shower with one flow mode

Dornbracht Bar-type hand shower with one flow mode
Specifikim
  • Dornbracht Bar-type hand shower with one flow mode

    • Standard spray mode
    • Descaling system
    • 1/2" connection
    • Water flow rate limited to max. 1.8 gpm

    Codes & Standards

    • California Energy Commission (CEC)
    • ASME A112.18.1/CSA B125.1

    Internal backflow preventer.

    Available in chrome, platinum matte, platinum, Durabrass, white matte, Brushed Durabrass, black matte, chrome matte, Dark Platinum matte

Specifikime teknike
  • Referencë unike28013979FF0010
  • Familja e produkteveGeneric
  • Grupi i produkteveShowers - Hand showers
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2021-10-19
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorOther
  • Projektuar nëGjermani
  • Prodhuar nëGjermani
  • Weight Net (kg)0.32
Klasifikimi
  • Kategoria BIMobjectSanitar - Dushe
  • IFC classificationTerminali Sanitar
  • Kodi ETIMEC010161
  • Emri ETIMHand shower
  • Emrin UNSPSCShowers
  • UNSPSC code30181503
  • Uniclass 2015 CodePr_40_20_87_76
  • Uniclass 2015 PërshkrimShower heads
  • CSI MasterFormat 2014 Code22 41 23
  • CSI MasterFormat 2014 TitleResidential Showers
  • OmniClass Number23-31 17 19
  • OmniClass TitleShower Head Fixtures
  • CSI UniFormat II CodeD2020
  • CSI UniFormat II TitleDomestic Water Distribution