41771979 SERENITY SKY Rain panel (2 flow modes) with light
41771979 SERENITY SKY Rain panel (2 flow modes) with light
41771979 SERENITY SKY Rain panel (2 flow modes) with light
41771979 SERENITY SKY Rain panel (2 flow modes) with light
41771979 SERENITY SKY Rain panel (2 flow modes) with light
41771979 SERENITY SKY Rain panel (2 flow modes) with light
41771979 SERENITY SKY Rain panel (2 flow modes) with light
41771979 SERENITY SKY Rain panel (2 flow modes) with light

    41771979 SERENITY SKY Rain panel (2 flow modes) with light

    With the SERENITY SKY, you bring effective water experiences into your bathroom or spa. Beneficial treatments such as Kneipp or Aquapressure thus become a natural part of your daily wellbeing routine.

    SERENITY SKY is available in two flow mode options, with an integrated light gap. Several surface finish variants are available.

    It can therefore offer several solutions to meet different needs.

    Specifikim
      • exposed trim parts
      • Rain panel with 2 different spray modes
      • PURIFY RAIN, 175 x 175 mm, max. flow rate 10 l/min (at 3 bar)
      • FULL RAIN, 455 x 315 mm, max. flow rate 14 l/min (at 3 bar)
      • Rain panel, 600 x 420 mm
      • min. recess depth 150 mm
      • weight 15kg
      • feed pipe (hot/cold): 2x DN 20
      • with anti-scale system
      • Recommended control element: xTool

      Electrical:

      • RGBW LED ambient lighting
      • Electricity supply: 100-240 V AC, 50-60 Hz, 20 W
      • system of protection: IP 65
      • Feeder 3 x 1.5 mm2 NYM-J
      • equipotential bonding 1 x 4mm2
      • earth-leakage circuit-breaker 30 mA provided
      • Provide DIN VDE 0100, Part 701 compliant safety zone 2
      • Provided by customer: Zigbee gateway
      • Not suitable for use in a steam room

      includes light bulbs of energy efficiency class G


    Specifikime teknike
    • Referencë unike41771979_light
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2024-07-10
    • Numri i botimit1
    Klasifikimi
    • Kategoria BIMobjectSanitar - Dushe
    • IFC classificationTerminali Sanitar
    • Kodi ETIMEC011383
    • Emri ETIMShower head
    • Uniclass 2015 CodePr_40_20_87_76
    • Uniclass 2015 PërshkrimShower heads
    • CSI MasterFormat 2014 Code22 40 00
    • CSI MasterFormat 2014 TitlePlumbing Fixtures
    • OmniClass Number23-31 17 19
    • OmniClass TitleShower Head Fixtures

    Rajoni i disponueshëm

    Europe Asia Africa South America Oceania North America