Grande Savoy Series - Hardwood Flooring
DUCHATEAU

Grande Savoy Series - Hardwood Flooring

The Grand Savoy Collection captures the quiet majesty of European chateaus, spaces where light spills across limestone walls and grand oak floors set the stage for generations of gathering. Each plank carries the poise of refinement and the warmth of history, designed to bring timeless architecture into modern life.

Kontaktoni me DUCHATEAU

Specifikim
  • Wear Layer: 4 mm

    Plank Width: 9-1/2″ (240 mm)

    Plank Length: Random Length up to 86-11/16” (2200 mm)

    Species: European Oak

    Grade: Character

    Finish: UV Oil

    Surface Treatment: Wire Brush, Ultra Matte Finish

    Installation: Glue-Down, Nail/Staple with Glue assist

    Construction: Engineered

    Thickness: 5/8” (15 mm)

    Radiant Heating: Approved (see installation instructions)

    Hardwood Trims: Stairnose, Reducer, Threshold, T-Mold, and Squarenose

    Coverage Per Box: 34.1 SQ.FT

Specifikime teknike
  • Referencë unikegrande-savoy-series
  • Familja e produkteveFloors
  • Grupi i produkteveHardwood Flooring
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2025-12-23
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorDru
Klasifikimi
  • Kategoria BIMobjectDysheme - Dysheme druri
  • IFC classificationKat
  • Uniclass 2015 CodeSs_30_20_90
  • Uniclass 2015 PërshkrimWood and composite unit flooring systems
  • CSI MasterFormat 2014 Code09 64 00
  • CSI MasterFormat 2014 TitleWood Flooring
  • OmniClass Number23-15 17 13 11
  • OmniClass TitleWood Flooring

Rajoni i disponueshëm

North America
Kanadë
Shtetet e Bashkuara