Riverstone Series - Hardwood Flooring
DUCHATEAU

Riverstone Series - Hardwood Flooring

The Riverstone Collection® is inspired by the textures of softly tumbled rocks that you find at the river’s edge. Natural distressing and raised knots create an organic look and rustic feel that is at home in almost any setting.

Kontaktoni me DUCHATEAU

Specifikim
  • Wear Layer: 4 mm

    Plank Width: 7.5" (190 mm)

    Plank Length: Random length up to 74.8" (1900 mm)

    Species: European White Oak

    Grade: Character

    Finish: Hardwax Oil

    Texture: Deep wire brush hand-scraping and half raised knots

    Construction: Engineered

    Thickness: 5/8" (15 mm)

    Installation: Glue down, nail/staple with glue assist or floating

    Warranty: 25 Year Residential Finish | 3 year Commercial Finish

    Radiant Heat: Approved (see installation instructions)

    Trim: Bullnose, Reducer, Threshold, T-Mold, and Squarenose

    Coverage Per Box: 23.31 sq ft

Specifikime teknike
  • Referencë unikeriverstone-series
  • Familja e produkteveFloors
  • Grupi i produkteveHardwood Flooring
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2025-12-23
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorDru
Klasifikimi
  • Kategoria BIMobjectDysheme - Dysheme druri
  • IFC classificationKat
  • Uniclass 2015 CodeSs_30_20_90
  • Uniclass 2015 PërshkrimWood and composite unit flooring systems
  • CSI MasterFormat 2014 Code09 64 00
  • CSI MasterFormat 2014 TitleWood Flooring
  • OmniClass Number23-15 17 13 11
  • OmniClass TitleWood Flooring

Rajoni i disponueshëm

North America
Kanadë
Shtetet e Bashkuara