Floor Mount Ceiling Fixed Partitioning System (FCF)
DuraCube

Floor Mount Ceiling Fixed Partitioning System (FCF)

DuraCube’s Floor Mount Ceiling Fixed (FCF) partitioning system provides a low-maintenance partitioning solution, ideal for upmarket corporate facilities and other spaces requiring a high-quality bathroom finish. With its sleek and modern design, this system offers a visually appealing aesthetic, making it one of the most attractive options in the range. Crafted from durable compact laminate, it ensures long-lasting performance and minimal upkeep. Why our FCF Partition Stands Out: - Sleek, Modern Design: The ceiling-fixed design provides a seamless and sleek look, ideal for creating a modern, minimalist aesthetic in any restroom. - Space Efficiency: By fixing the partitions to the ceiling, these cubicles free up valuable floor space, making the environment feel more open and uncluttered. - Durable and Long-Lasting: Constructed from premium 13mm compact laminate, the partitions are resistant to moisture, impact, and wear, making them suitable for high-traffic environments. - Low Maintenance: Designed for areas exposed to hose cleaning, such as showers, these partitions feature smooth, waterproof surfaces that are easy to clean and reduce maintenance efforts. The impact-resistant, vandal-resistant construction, with direct fixing to the floor and ceiling, ensures stability and durability. The no-edge strip design offers a seamless, long-lasting finish.
Specifikim
  • How to specify

    Product: DuraCube Floor Mount Ceiling Fixed (FCF)

    Board Selection: Doors, Divisional panels/frontals: DuraSafe 13mm compact laminate – Select colour

    Hardware: Viva Satin Chrome Hardware or Viva Black Hardware

    Ceiling Mounting: 20 x 30mm powder coated aluminium C channel fixed to the ceiling

    Floor Mounting: Nibs fixed with 40 x 12mm powder coated aluminium

Specifikime teknike
  • Referencë unikefloor-mount-ceiling-fixed-fcf
  • Familja e produktevePartitioning Systems
  • Grupi i produktevePartitioning Systems
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2025-09-02
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorLaminat
  • Projektuar nëAustrali
  • Prodhuar nëAustrali
Klasifikimi
  • Kategoria BIMobjectSanitar - Ekranet & Ndarësit

Rajoni i disponueshëm

Oceania
Australi