Full Height Self-Contained (FHSC)
DuraCube

Full Height Self-Contained (FHSC)

DuraCube’s Full Height Self Contained (FHSC) has an integrated wash basin within the private cubicle, elimininating the design gaps found in communal washing areas, such as lack of privacy and bullying “hot spots.”

This “all-in-one” approach is functionally superior and easier to maintain. It meets the growing demand for trauma-informed and gender-inclusive design in Australian schools and universities.

Add a cleaners closet where ongoing efficiency and maintenance are a primary interest.

Why FHSC Partition Stands Out:

  • Fully self contained space, with internal wash basin, soap dispenser, mirror, hand dryer, securely locked storage, and more
  • Full Height Privacy: Designed to minimise gaps above and below doors, Privacy Ultra increases privacy in public toilets, locker rooms, and commercial spaces.
  • Durable and Long-Lasting: Constructed from compact laminate, this system is built to withstand high traffic, moisture, and wear, ensuring longevity in demanding environments.
  • Cost-Effective Solution: Privacy Ultra offers an economical alternative to traditional construction, with fewer trades required, reducing overall project costs and time.
  • Versatile and Durable: Privacy Ultra is waterproof, vandal-resistant, and impact-resistant, making it ideal for areas exposed to hose cleaning, such as shower facilities. Its seamless, no-edge strip design reduces maintenance efforts, ensuring long-lasting performance and durability in high-traffic environments.
Specifikim
  • How to specify

    Product:Full Height Self Contained (FHSC)

    Board Selection:Doors: DuraSafe 13mm compact laminate Divisional panels/frontals: DuraSafe 13mm compact laminate

    Hardware:Viva Satin Chrome Hardware | Viva Black Hardware

    Ceiling Mounting:20 x 30mm powder coated aluminium C channel fixed to the ceiling

    Floor Mounting:Nibs fixed with 40 x 12mm powder coated aluminium

Specifikime teknike
  • Referencë unikefull-height-self-contained-fhsc
  • Familja e produktevePartitioning Systems
  • Grupi i produktevePartitioning Systems
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2026-04-24
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorLaminat
  • Projektuar nëAustrali
  • Prodhuar nëAustrali
Klasifikimi
  • Kategoria BIMobjectSanitar - Ekranet & Ndarësit

Rajoni i disponueshëm

Oceania
Australi