Pedestal Mount Ceiling Fixed Partitioning System (PCF)
DuraCube

Pedestal Mount Ceiling Fixed Partitioning System (PCF)

The DuraCube Pedestal Mount Ceiling Fixed (PCF) partitioning system offers a visually appealing solution with panels fixed directly to the ceiling, creating a sleek and modern look. It is ideal for corporate offices, shopping centres, and public restrooms, where sleek aesthetics and space efficiency are priorities. This modern partitioning system adds a touch of elegance while ensuring long-lasting performance in high-traffic areas. The sturdy pedestal legs provide structural strength and allow for easy cleaning with a mop or hose. Designed for efficiency, this system is quick to assemble, significantly reducing installation time. Why PCF Partition Stands Out: - Sleek, Modern Design: The ceiling-mounted system offers a clean, contemporary look, perfect for modern restrooms and corporate amenities. - Efficient Assembly: Designed for quick and easy installation, this system reduces setup time, ensuring a hassle-free partitioning solution for commercial and public bathrooms. - Durable Materials: Constructed from compact laminate, these partitions are built to last, offering high resistance to moisture, impact, and wear. - Easy Maintenance: The smooth surfaces of the compact laminate make cleaning simple and efficient, reducing the overall maintenance required.
Specifikim
  • How to specify

    Product: Duracube Pedestal Mount Ceiling Fixed (PCF)

    Board Selection: Doors, Divisional panels/frontals: DuraSafe 13mm compact laminate – Select colour

    Hardware: Viva Satin Chrome Hardware or Viva Black Hardware

    Ceiling Fixing: Aluminium C Channel 20mm x 30mm fixed to the ceiling

    Floor Mounting: Adjustable 200mm Aluminium Pedestal Legs

    Overall System Height: 2400mm to 3000mm AFFL

Specifikime teknike
  • Referencë unikepedestal-mount-ceiling-fixed-pcf
  • Familja e produktevePartitioning Systems
  • Grupi i produktevePartitioning Systems
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2025-09-02
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorLaminat
  • Projektuar nëAustrali
  • Prodhuar nëAustrali
Klasifikimi
  • Kategoria BIMobjectSanitar - Ekranet & Ndarësit

Rajoni i disponueshëm

Oceania
Australi