Privacy Panel Full Height (PFH)
DuraCube

Privacy Panel Full Height (PFH)

The DuraCube Privacy Panel – Full Height is a versatile wet area screening solution that enables a doorless entry as it blocks line of sight. The full height panel provides privacy in open plan bathrooms and change rooms. Visually appealing as panels are fixed directly to the floor and ceiling. The system is quick and easy to assemble, reducing installation time. A cost-effective alternative to stud wall construction.
Specifikim
  • How to specify

    Product: DuraCube Privacy Panel – Full Height (PFH)

    Board Selection, Panels: DuraSafe 13mm compact laminate – Select colour

    Mounting: Floor mount with aluminium angle Ceiling fixed with aluminium channel

    Typical Height: To ceiling max. 3000mm

    Typical Width: 400mm to 1200mm

Specifikime teknike
  • Referencë unikeprivacy-panel-full-height-pfh
  • Familja e produktevePrivacy Panels
  • Grupi i produktevePrivacy Panels
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2025-09-03
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorLaminat
  • Projektuar nëAustrali
  • Prodhuar nëAustrali
Klasifikimi
  • Kategoria BIMobjectSanitar - Ekranet & Ndarësit

Rajoni i disponueshëm

Oceania
Australi