Privacy Panel Pedestal Mount (PPM)
DuraCube

Privacy Panel Pedestal Mount (PPM)

The DuraCube Privacy Panel – Pedestal Mount is a low maintenance solution, designed for high use wet areas. The pedestal legs provide structural strength and enables easy cleaning with a mop and hose. The system is quick and easy to assemble, reducing installation time.
Specifikim
  • How to specify 

    Product: DuraCube Privacy Panel – Pedestal Mount (PPM)

    Board Selection,Panels: DuraSafe 13mm compact laminate – Select colour

    Mounting: Floor mount with adjustable 200mm aluminium pedestal legs

    Typical Height: 1400mm AFFL

     Typical Width: 400mm

Specifikime teknike
  • Referencë unikeprivacy-panel-pedestal-mount-ppm
  • Familja e produktevePrivacy Panels
  • Grupi i produktevePrivacy Panels
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2025-09-03
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorLaminat
  • Projektuar nëAustrali
  • Prodhuar nëAustrali
Klasifikimi
  • Kategoria BIMobjectSanitar - Ekranet & Ndarësit

Rajoni i disponueshëm

Oceania
Australi