Privacy Panel Post Fixed (PPF)
DuraCube

Privacy Panel Post Fixed (PPF)

The DuraCube Privacy Panel – Post Fixed is a cost-effective screening solution in open plan bathrooms and change rooms as the floor to ceiling post provides structural strength for maximum durability. The system is quick and easy to assemble, reducing installation time. A cost-effective alternative to stud wall construction.
Specifikim
  • How to specify

    Product: DuraCube Privacy Panel – Post Fixed (PPF)

    Board Selection, Panels: DuraSafe 13mm compact laminate – Select colour 

    Mounting: 40 x 40mm floor to ceiling square post

    Typical Height: 1400mm to 2000mm AFFL

    Typical Width: 400mm to 1200mm

Specifikime teknike
  • Referencë unikeprivacy-panel-post-fixed-ppf
  • Familja e produktevePrivacy Panels
  • Grupi i produktevePrivacy Panels
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2025-09-03
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorLaminat
  • Projektuar nëAustrali
  • Prodhuar nëAustrali
Klasifikimi
  • Kategoria BIMobjectSanitar - Ekranet & Ndarësit

Rajoni i disponueshëm

Oceania
Australi