Polymer and Aluminum Dunnage Racks

Polymer and Aluminum Dunnage Racks

Polymer Dunnage Racks
  • Durable polyethylene construction prevents corrosion and rust.
  • 2,000 to 3,500 lb. (907 to 1588 kg) weight capacity.
  • No assembly required.
  • 12? (305mm) height.
Aluminum Dunnage Racks
  • All aluminum construction.
  • No assembly required.
  • 1-1/2? (38mm) square tubing with bottom plastic caps.
  • Available in 8? and 12? (203 and 305mm) heights.
Nesting Dunnage Racks
  • All aluminum construction.
  • 2,700 to 3,200 lb. (1134 to 1361 kg) weight capacity.
  • Stackable, saving space when not in use.
  • No assembly required.
  • 12? (305mm) height.
Specifikime teknike
  • Referencë unikeeagle-group-eg01_17
  • Familja e produkteveFood Service Equipment
  • Grupi i produkteveShelving
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2013-12-31
  • Numri i botimit1
Të ngjashme
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectKuzhina - Pajisje
  • CSI MasterFormat 2014 Code11 40 00
  • CSI MasterFormat 2014 TitleFoodservice Equipment
  • OmniClass Number23-21 21 00
  • OmniClass TitleFood Service Equipment and Furnishings
  • CSI UniFormat II CodeE
  • CSI UniFormat II TitleEQUIPMENT & FURNISHINGS

Rajoni i disponueshëm

North America
Shtetet e Bashkuara