2GPE CVM E-SPD

2GPE CVM E-SPD

Booster sets with two vertical multi-stage pumps Two CVM series pumps with self-ventilated 2-pole asynchronous motor, IE3 efficiency class for three phase motors starting from 0.75 kW. 2GPE version fitted with E-SPD inverter and is designed for the installation of storage tanks (available on request).
Specifikim
  • • Maximum liquid temperature: 40°C • Maximum operating pressure: 10 bar • Water with maximum presence of solids: 50 ppm (particle size 0.1-0.25 mm or less), no gas or corrosive and aggressive substances • Maximum chlorine content: 500 ppm • Altitude not exceeding 1000 m a.s.l.; • Humidity 50% without condensation • Ambient protected against atmospheric agents. • Cast iron pump body and motor support • External casing in AISI 304 • Impeller, stages and diffuser in glass fibre reinforced technopolymer impeller • Shaft in AISI 416 • Mechanical seal in Ceramic/Carbon/EPDM • IE3 motor starting from 0.75kW • Self-ventilated 2-pole asynchronous motor • Class of insulation F • IP44 Protection degree • Single-phase voltage 230V ±10% 50Hz,Threephase voltage 230/400V ±10% 50Hz
Specifikime teknike
  • Referencë unike2GPE-CVM-E-SPD
  • Familja e produkteveBooster sets with two vertical multi-stage pumps
  • Grupi i produkteveDomestic pressure GPE with inverter
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2019-09-23
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorCast iron
  • Projektuar nëItali
  • Prodhuar nëItali
Klasifikimi
  • Kategoria BIMobjectPajisje hidraulike - Pompë
  • Uniclass 2015 CodePr_65_53_86_66
  • Uniclass 2015 PërshkrimPressure booster pumps
  • CSI MasterFormat 2014 Code22 11 23.13
  • CSI MasterFormat 2014 TitleDomestic-Water Packaged Booster Pumps

Rajoni i disponueshëm

Europe
Andorrë
Austri
Belgjikë
Bjellorusi
Bosnjë dhe Hercegovinë
Bulgari
Danimarkë
Estoni
Finlandë
Francë
Gërnzi
Gjermani
Gjibraltar
Greqi
Holandë
Hungari
Irlandë
Ishujt Alandë
Ishujt Faroe
Ishulli i Njeriut
Islandë
Itali
Kroacia
Letoni
Lihtenshtajn
Lituani
Luksemburg
Mali i Zi
Maltë
Maqedonia e Veriut
Mbretëria e Bashkuar
Moldovë
Monako
Norvegji
Poloni
Portugali
Qipro
Qyteti i Vatikanit
Republika Çeke
Rumani
Rusi
San-Marino
Serbi
Shqipëri
Sllovaki
Sllovenia
Spanjë
Suedi
Svalbard dhe Jan Mayen
Ukrainë
Xhersej
Zvicër