3E SERIES
3E SERIES

    3E SERIES

    The In-line close-coupled centrifugal pump has been designed to improved performance and energy saving.

    The pumps are equipped with cast iron casing and available with 2 or 4 pole motors and with integrated E-SPD+ frequency converter (3E-K).

    Used in handling of liquids in circulation, heating and air conditioning systems in civil and industrial environments.

    Features:

    • Robust design

    • High efficiency

    • Easy maintenance

    Suitable:

    • Handling of liquids in civil and industrial circulation, heating and air conditioning systems

    • Handling of hot water and low-pressure liquids in general

    • Cooling and air conditioning systems

    Specifikim
    • Flow rate Up to 216 m³/h (3E-3ES)

      Up to 138 m³/h (3E-K)

      Total head Up to 70 m

      Max. working pressure 1.0, 1.6 MPa (10, 16 bar)

      Max. temperature of the liquid -10°C ÷ +120°C

      MEI > 0.4

      Poles 2 and 4

      Insulation class F (B for high temperature)

      Protection degree IP 55

      Voltage Three-phase 3~230/400V ±10% (3E-3ES)

      Three-phase 3~400/690V ±10% (3E-3ES)

      Single-phase 1~230/400V ±10% (3E-K up to 2,2 kW)

      Three-phase 3~400/690V ±10% (3E-K up to 11 kW)

      Pump body: Cast iron

      Impeller: AISI 304 (EN 1.4301) 3E 32, 40, 50, 65

      AISI 316L (EN 1.4404) 3E 80, 100

      Shaft: AISI 304 (EN 1.4301) 3E 32, 40, 50, 65

      AISI 316L (EN 1.4404) 3E 80, 100

      Mechanical seal: Silicon Carbide /Carbon/EPDM

      Motor support: Cast iron Aluminium

    Specifikime teknike
    • Referencë unike3e-series
    • Familja e produkteveIn-line close-coupled centrifugal pump 2 and 4 poles
    • Grupi i produkteveIn-line close-coupled centrifugal pump 2 and 4 poles
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2023-09-14
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorCast iron
    • Projektuar nëItali
    • Prodhuar nëItali
    Klasifikimi
    • Kategoria BIMobjectPajisje hidraulike - Pompë
    • Uniclass 2015 CodePr_65_53
    • Uniclass 2015 PërshkrimPump products
    • OmniClass Number23-27 17 00
    • OmniClass TitlePumps