Ecophon Akusto™ One
Ecophon

Ecophon Akusto™ One

Ecophon Akusto™ One is a panel for wall applications offered in square, rectangle or circle shapes. 

It offers a multitude of design possibilities thanks to the many different formats and colours.

  • Absorption class A
  • Straight, painted edge in white or grey
  • Create innovative designs and patterns on the wall



For projects where environmental excellence is a priority, Ecophon offers you the Plant option, specifically designed to maximise the contribution of the ceiling to green building certification schemes. Our Plant panel range features bio-based materials, an industry-low CO2 footprint and the lowest indoor air emissions, with the Eurofins Indoor Air Comfort Gold certification.

Specifikime teknike
  • Referencë unikeakusto-one
  • Familja e produkteveVertical applications
  • Grupi i produkteveAkusto
  • LlojiAssembly (objekte të shumëfishta)
  • Data e botimit2021-03-18
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorGlass wool
  • Materiali dytësorÇelik
  • Projektuar nëSuedi
  • Prodhuar nëSuedi
Klasifikimi
  • Kategoria BIMobjectMateriale ndërtimi - Panele dhe aksesorë akustikë
  • Emrin UNSPSCAcoustic ceiling tiles
  • UNSPSC code30161601
  • Uniclass 2015 CodeSs_25_25_05
  • Uniclass 2015 PërshkrimAcoustic panel systems
  • CSI MasterFormat 2014 Code09 81 00
  • CSI MasterFormat 2014 TitleAcoustic Insulation
  • OmniClass Number23-15 13 19 35
  • OmniClass TitleAcoustical Wall Treatment