Ecophon Akusto™ Wall C Akutex HS
Ecophon

Ecophon Akusto™ Wall C Akutex HS

Ecophon Akusto™ Wall C Akutex HS has a concealed grid and bevelled edge to create a narrow groove between each panel. 

Suitable for swimming pool areas, it’s compatible with high humidity, corrosivity and occasional direct water.

  • Absorption class A
  • Painted edges
  • Water repellent system

    For projects where environmental excellence is a priority, Ecophon offers you the Plant option, specifically designed to maximise the contribution of the ceiling to green building certification schemes. Our Plant panel range features bio-based materials, an industry-low CO2 footprint and the lowest indoor air emissions, with the Eurofins Indoor Air Comfort Gold certification.

    Specifikime teknike
    • Referencë unikeakusto-wall-c-akutex-HS
    • Familja e produkteveVertical applications
    • Grupi i produkteveAkusto
    • LlojiAssembly (objekte të shumëfishta)
    • Data e botimit2021-03-18
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorGlass wool
    • Materiali dytësorÇelik
    • Projektuar nëSuedi
    • Prodhuar nëSuedi
    Klasifikimi
    • Kategoria BIMobjectMateriale ndërtimi - Panele dhe aksesorë akustikë
    • Emrin UNSPSCAcoustic ceiling tiles
    • UNSPSC code30161601
    • Uniclass 2015 CodeSs_25_25_05
    • Uniclass 2015 PërshkrimAcoustic panel systems
    • CSI MasterFormat 2014 Code09 81 00
    • CSI MasterFormat 2014 TitleAcoustic Insulation
    • OmniClass Number23-15 13 19 35
    • OmniClass TitleAcoustical Wall Treatment