EBS HR 60E1-MS 1:40 Skl

EBS HR 60E1-MS 1:40 Skl

The edilon)(sedra Corkelast® EBS (Embedded Block System) is a rail support system for Heavy Rail and Light Rail slab track applications. It combines a traditional rail fastening system with the embedded block technology.

The EBS classic portfolio features concrete blocks which are elastically fixed by edilon)(sedra Corkelast® in a concrete tray. A tie bar is not required as stability is generated by the strong fixation of the block in Corkelast®. 

The rail support system works as an absorber for mid and high frequency vibrations caused by wheel-rail interaction. This way, noise and vibration radiation are reduced which is particularly important in urban areas.

edilon)(sedra Corkelast® EBS HR 60E1-MS 1:40 Skl is designed for the 60E1 rail (former UIC 60) and qualified as Medium Stiffness (MS), which implies a vertical rail deflection between 1.0 mm and 2.0 mm under nominal wheel load.

Specifikim
  • edilon)(sedra Corkelast® Embedded Block System for Heavy Rail application, 60E1 rail profile, Medium Stiffness, 1:40 rail inclination.

Specifikime teknike
  • Referencë unikeebs-hr-60e1-ms-1-40-skl
  • Familja e produkteveEBS
  • Grupi i produkteveEmbedded Block System
  • LlojiAssembly (objekte të shumëfishta)
  • Data e botimit2026-05-22
  • Numri i botimit1
Të ngjashme
  • Projektuar nëHolandë
Klasifikimi
  • Kategoria BIMobjectInxhinieri & Infrastrukturë - Gilinder
  • IFC classificationGilindera
  • Kodi ETIMEC010130
  • Emri ETIMConcrete tie for embedding rail
  • Uniclass 2015 CodeSs_80_70_70_27
  • Uniclass 2015 PërshkrimEmbedded rail systems
  • CSI MasterFormat 2014 Code34 72 00
  • CSI MasterFormat 2014 TitleRailway Construction
  • OmniClass Number23-39 15 11 11
  • OmniClass TitleRailway Ties

Rajoni i disponueshëm

Oceania Europe Africa
Australi
Belgjikë
Afrika e Jugut
Zelanda e Re
Danimarkë
Holandë
Mbretëria e Bashkuar
Norvegji
Suedi