ERS HR NZR50kg-SS 1:20 filler blocks

ERS HR NZR50kg-SS 1:20 filler blocks

The edilon)(sedra Corkelast® ERS (Embedded Rail System) is a rail fastening system for Heavy Rail and Light Rail applications based on embedded rail technology. The rail is elastically fixed in a continuous concrete or steel channel by means of edilon)(sedra Corkelast® and supported by a rail strip from the edilon)(sedra Trackelast® product range.

The continuous rail support eliminates the variation in rail support stiffness caused by discrete rail supports. This has a beneficial effect on wheel-rail interaction and wear rates.

The rail fastening system works as an absorber for mid and high-frequency vibrations coming from the wheel-rail interaction. Reducing noise and vibration radiation, particularly important in urban areas.

edilon)(sedra is both pioneer and global leader in embedded rail track for more than 50 years. The Corkelast® ERS is fully proven and conforms with CEN 13481-5.

Specifikim
  • edilon)(sedra Corkelast® Embedded Rail System for Heavy Rail application, NZR50kg rail profile, Standard Stiffness, 1:20 rail inclination, with filler blocks.

Specifikime teknike
  • Referencë unikeers-hr-nzr50kg-ss-1-20-filler-blocks
  • Familja e produkteveERS
  • Grupi i produkteveEmbedded Rail System
  • LlojiAssembly (objekte të shumëfishta)
  • Data e botimit2026-05-26
  • Numri i botimit1
Të ngjashme
  • Projektuar nëHolandë
Klasifikimi
  • Kategoria BIMobjectInxhinieri & Infrastrukturë - Gilinder
  • IFC classificationGilindera
  • Kodi ETIMEC010895
  • Emri ETIMEmbedding rail
  • Uniclass 2015 CodeSs_80_70_70_27
  • Uniclass 2015 PërshkrimEmbedded rail systems
  • CSI MasterFormat 2014 Code34 72 13
  • CSI MasterFormat 2014 TitleRailway Line
  • OmniClass Number23-39 15 11 13
  • OmniClass TitleRailway Rails