Malte Gasbeton®
Malte Gasbeton®
Malte Gasbeton®
Malte Gasbeton®
Malte Gasbeton®
Malte Gasbeton®
Malte Gasbeton®
Malte Gasbeton®
    Gasbeton

    Malte Gasbeton®

    All GASBETON® mortar and relative installation process have been developed suitably for aerated autoclaved cellular concrete masonry.

    A specific formulation of products ensure an excellent adhesion to the support, high resistance and durability. Plasters and coatings could be applied manually or using devices, quickly and with thin layer.
    The attention paid to breathability characteristics allow to maximize environmental healthiness properties, offered by GASBETON® masonry.
    Low water absorption of GASBETON® plasters helps to improve protection of the building envelope from wheathering.

    Specifikim
    • • GASBETON INCOLLARASA:
      IncollaRasa is a white colored masonry mortar with guarantee performance, thin layered (T), M5/M10 class, for interior application. It is a premixed adhesive/coating, made with hydraulic binders having a high and constant quality level. It is realized in a computerized factory and it could be installed manually. IncollaRasa is specific for the anchor and coating of aerated autoclaved cellular concrete (AAC) blocks GASBETON®.

      • GASBETON MULTICEM:
      GASBETON Multicem is a hydrophobic fiber-reinforced plaster, with low specific weight, made in gessowith natural lime, hydraulic binders and light aggregates. It could be used for internal and external background plasters on aerated autoclaved cellular concrete (AAC) blocks GASBETON®, bricks, concrete bricks etc., having a constant quality level and produced in a computerized factory. GASBETON Multicem could be installed manually or with a plastering machine.

      •  GASBETON MULTIRASO ESTERNI:
      Premixed waterproofed finishing, made with natural lime and hydraulic binders, having a high and constant quality level. It is suitable for the finishing of external surfaces of old and new buildings, installed manually. It doesn’t crack or detach from the support; it is also breathable and impact resistant. It makes the ideal background for superficial coating, like silicate siloxane or acryl-siloxane paints.

      • GASBETON MULTIRASO INTERNI: 
      MULTIRASO Interni is a white colored premixed smoothing plaster, made with air binders, having high and constant quality level. It can be used for finishing of internal surfaces, manually applied. MULTIRASO Interni is suitable for smooth finish of traditional or premixed plasters (made with lime and cement or lime and gypsum) as flat surface smoother like aerated autoclaved concrete blocks and gypsum panels, as wall putty on old masonry (after removing old paint or wallpapers), as patching and as glue for positioning of frames.

      • GASBETON MULTIMALT:
      MULTIMALT anchoring mortar is a grey colored premixed powder, made with hydraulic binders, selected siliceous sands, synthetic resins and special additives. It should be used in realization of masonry walls made up with aerated autoclaved cellular concrete (AAC) blocks GASBETON.

      • GASBETON MALTA ANCORANTE IDRO: 
      Premeasured hydrophobic anchoring mortar for bedding of the first course of aerated autoclaved cellular concrete (AAC) blocks GASBETON for load-bearing masonry or non-structural masonry (internal or external). It suitable to avoid damp and moisture, without the adoption of waterproofing sheats. Best results can be obtained matching this product with GASBETON IDRO Block, for the realization of the first course of masonry (under AAC, bricks and concrete blocks masonry).

      • ADESIVO GASBETON: 
      Adhesive for the installation of aerated autoclaved concrete (AAC) blocks, realized with a special one component, low expanding, polyurethane-based foam, made for thin layer masonry. It is suitable for the installation of GASBETON® blocks. Its low pressure formulation, ensure stability and avoids masonry deformation during and after installation work.

    Specifikime teknike
    • Referencë unikeMalte-Gasbeton
    • Familja e produkteveMortars
    • Grupi i produkteveGASBETON Mortars
    • LlojiMaterial për ndërtim
    • Data e botimit2019-06-03
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorMortar
    • Materiali dytësorSuva
    • Projektuar nëItali
    • Prodhuar nëItali
    Klasifikimi
    • Kategoria BIMobjectMateriale ndërtimi - Të tjera
    • IFC classificationDuke mbuluar
    • Kodi ETIMEC000611
    • Emri ETIMQuick drying cement/plaster
    • Emrin UNSPSCMortars
    • UNSPSC code30111504
    • Uniclass 2015 CodePr_20_31_53
    • Uniclass 2015 PërshkrimMortars and grouts
    • CSI MasterFormat 2014 Code09 93 13
    • CSI MasterFormat 2014 TitleExterior Staining and Finishing
    • OmniClass Number23-13 15 13
    • OmniClass TitleMortars
    • CSI UniFormat II CodeC3010
    • CSI UniFormat II TitleWall Finishes

    Rajoni i disponueshëm

    Europe
    Åland Islands
    Andorra
    Austri
    Belgjikë
    Bjellorusi
    Bosnjë dhe Hercegovinë
    Bulgari
    Danimarkë
    Estoni
    Finlandë
    Francë
    Gërnzi
    Gjermani
    Gjibraltar
    Greqi
    Holandë
    Hungari
    Irlandë
    Ishujt Faroe
    Ishulli i Njeriut
    Islandë
    Itali
    Jersey
    Kroacia
    Letoni
    Liechtenstein
    Lituani
    Luksemburg
    Mali i Zi
    Maltë
    Maqedonia e Veriut
    Mbretëria e Bashkuar
    Moldovë
    Monaco
    Norvegji
    Poloni
    Portugali
    Qipro
    Qyteti i Vatikanit
    Republika Çeke
    Rumani
    Rusi
    San Marino
    Serbia
    Shqipëri
    Sllovenia
    Slovakia
    Spanjë
    Suedi
    Svalbard dhe Jan Mayen
    Switzerland
    Ukrainë
    Biblioteka e produkteve BIMobject

    Aplikacion dizajnimi për Revit

    Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

    Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

    • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
    • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
    • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit