Electrolux Frost Free Inverter Refrigerator 480L Efficient AutoSense 3 Doors Black Inox Look (IM7B)
Electrolux Frost Free Inverter Refrigerator 480L Efficient AutoSense 3 Doors Black Inox Look (IM7B)
Electrolux Frost Free Inverter Refrigerator 480L Efficient AutoSense 3 Doors Black Inox Look (IM7B)
Electrolux Frost Free Inverter Refrigerator 480L Efficient AutoSense 3 Doors Black Inox Look (IM7B)
Electrolux Frost Free Inverter Refrigerator 480L Efficient AutoSense 3 Doors Black Inox Look (IM7B)

    Electrolux Frost Free Inverter Refrigerator 480L Efficient AutoSense 3 Doors Black Inox Look (IM7B)

    Discover the perfect balance between style and innovation with the Electrolux Frost Free 480L Fridge with AutoSense and Inverter 3 Doors (IM7B).

    The Electrolux Frost Free Inverter 480L Efficient AutoSense 3 Doors Black Inox Look (IM7B) is the ideal fridge for your kitchen. It has 3 doors, an innovative and compact design just 70cm wide and the most advanced technologies on the market. You can enjoy fresher, more delicious food while contributing to more conscious and sustainable consumption.

    AutoSense Technology automatically controls the temperature using Artificial Intelligence. This not only allows you to extend the shelf life of food up to 30%¹ longer, preventing it from spoiling, but also guarantees more flavor and freshness for your family's meals, reducing waste.

    The HortiNatura drawer has a special seal that preserves the freshness of fruit and vegetables for up to 2x² longer, guaranteeing the ideal humidity to maintain the freshness of these foods.

    Inverter Technology guarantees the ideal conditions for preserving your food, keeping the temperature more stable and avoiding energy peaks. It also offers energy savings of up to 30%³ with an A+++ energy rating.

    All these technologies are present in the IM7B refrigerator, which has an innovative “Fit the home” design with 3 doors and a width of just 70cm. Ideal for those who have a more compact space but don't want to give up a premium kitchen.

    The IM7B 3-Door Fridge also has the TasteGuard filter, which eliminates bad odors caused by bacteria up to 9x⁴ faster, ensuring that it is always fresh and hygienic.

    Always have ice at hand in the easiest way with IceMax, a compartment with an exclusive opening that allows water to be replenished without splashing, does not mix odors with the rest of the freezer and is easy to remove.

    Specifikim
    • AutoSense:

      Controls the temperature automatically using Artificial Intelligence and extends the life of food for up to 30%¹ longer.

      HortiNatura drawer:

      Preserves the freshness of fruit and vegetables for up to 2x² longer.

      Inverter technology:

      Keeps the temperature more stable, ensuring ideal conditions for preserving your food and saving up to 30%³ of energy. A+++ energy rating.

      Compact refrigerator with 3 doors:

      Innovative “Fit the home” design with 3 doors and a width of just 70cm. Ideal for those who have a more compact space but don't want to give up a premium kitchen.

      TasteGuard:

      Eliminates bad odors caused by bacteria up to 9x4 faster, ensuring that your fridge always stays fresh and hygienic.

      Egg tray:

      More convenience and organization in your fridge, with capacity for 12 eggs.

      ExtraFresh filter (sold separately):

      Absorbs up to 90%⁵ of ethylene gas to slow down the ripening of fruit and vegetables and keep them fresher for longer.

    Specifikime teknike
    • Referencë unikeIM7B
    • Familja e produkteveAppliances
    • Grupi i produkteveRefrigerators
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2025-03-04
    • Numri i botimit1
    • Gjatësia (mm)1892
    • Gjerësia (mm)699
    • Thellësia (mm)745
    Të ngjashme
    • Weight Net (kg)73.4
    Klasifikimi
    • Kategoria BIMobjectKuzhina - Pajisje
    • IFC classificationAppliance elektrike
    • Kodi ETIMEC000628
    • Emri ETIMRefrigerator
    • OmniClass Number23-21 23 33
    • OmniClass TitleResidential Refrigerators And Freezers
    Biblioteka e produkteve BIMobject

    Aplikacion dizajnimi për Revit

    Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

    Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

    • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
    • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
    • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit