Electrolux 14 places setings Black Dishwasher with Sanitize Shopping Function (LL14P)
Electrolux 14 places setings Black Dishwasher with Sanitize Shopping Function (LL14P)
Electrolux 14 places setings Black Dishwasher with Sanitize Shopping Function (LL14P)
Electrolux 14 places setings Black Dishwasher with Sanitize Shopping Function (LL14P)
Electrolux 14 places setings Black Dishwasher with Sanitize Shopping Function (LL14P)
Electrolux 14 places setings Black Dishwasher with Sanitize Shopping Function (LL14P)
Electrolux 14 places setings Black Dishwasher with Sanitize Shopping Function (LL14P)
Electrolux 14 places setings Black Dishwasher with Sanitize Shopping Function (LL14P)

    Electrolux 14 places setings Black Dishwasher with Sanitize Shopping Function (LL14P)

    The Electrolux 14-Service Black Experience Dishwasher with Sanitize Shopping Function (LL14P) optimizes your time in the kitchen, guaranteeing high performance in cleaning your dishes and other utensils while reducing water consumption during washing.

    On average, it takes 117L¹ of water to wash by hand the same number of items for which the dishwasher uses only 12L, saving up to 90%¹ liters of water per wash cycle.

    To enhance the well-being of your home, the product has an exclusive Sanitize Shopping program. You can sanitize fruit and vegetables with water at the ideal temperature to remove up to 99.99%² of germs and bacteria, while preserving the freshness of the food. Use the function for other packaged items too.

    The Sanitize Dishes 70°C function washes dishes with water up to this temperature, which allows for high performance in removing the toughest dirt and guarantees the elimination of up to 99.99%³ of germs and bacteria.

    In addition to ensuring more organization and practicality in your kitchen, the dishwasher has a sophisticated black design, adding a tone of attitude and modernity to the environment.

    Leave the task of cleaning your kitchen items to the dishwasher and save time. To help you even more, you can count on the digital panel with timer, which identifies the length of the cycle and how much time is left to complete it.

    Translated with DeepL.com (free version)The Electrolux Experience Black Dishwasher (LL14P) also features the Autosense Program, which uses intelligent sensors to automatically identify the ideal washing program according to the level of dirt on the items placed in the machine.

    Specifikim
    • Your daily life more sustainable:

      Optimize water consumption with the dishwasher using just 12L of water per wash cycle, while handwashing requires 117L¹ to clean the same amount.

      Sanitize groceries:

      Ideal temperature for washing fruit and vegetables in a practical and effective way, as well as other packaging. Eliminates up to 99.99%² of germs and bacteria.

      Sanitize dishes 70°C:

      This function enables temperatures up to 70°C, offering high performance in removing dirt.

      Sophisticated design:

      Dishwasher in black to bring modernity to your kitchen.

      Save time:

      Free up time in your routine by leaving the task of cleaning your kitchen utensils to the dishwasher.

      Digital panel with timer:

      Helps you identify how long the cycle is and how much time is left to finish it.

      Autosense program:

      Automatically identifies the ideal washing program according to the level of dirt on the items.

      Extra Dry function:

      The last rinse is done with water at a higher temperature so that the post-rinse water dries more easily.

      Removable cutlery basket:

      Extra accessory to allow more cutlery to be washed in the cycle.

      Program the start for up to 24 hours later:

      Select the “Delay start” program to wash your dishes up to 24 hours after loading.

      Intermediate basket adjustable to two positions:

      Your dishes more organized due to the two-position adjustment, as well as providing the best view of the internal space.

      Pre-wash function:
      Rinse items without detergent to remove excess dirt. It also allows the dishes to accumulate so that you can wash them more efficiently in a full cycle only when the machine is fully loaded.

      30' Express program:
      In just a few minutes have your dishes ready to use again. This program is ideal for lightly soiled items that need quicker and more efficient cleaning. ¹15min of half-open tap per day washing in the sink, or 117 liters / 15min = 7.8 liters/min or 0.13 liters/s, according to SABESP, while 1 cycle per day in the machine, in the Day by Day program, Dishwasher 14 Services is equivalent to 12 liters ²Study carried out by the Laboratory of Laboratory Analyses and Solutions in Microbiology in the elimination of Escherichia coli (UFC), Pseudonomas aeruginosa (UFC) and Staphylococcus aureus. Results may vary according to the conditions of use. Test carried out with 50ml of bleach.

    Specifikime teknike
    • Referencë unikeLL14P
    • Familja e produkteveAppliances
    • Grupi i produkteveDishwashers
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2025-03-24
    • Numri i botimit1
    • Gjatësia (mm)845
    • Gjerësia (mm)598
    • Thellësia (mm)610
    Të ngjashme
    • Weight Net (kg)46
    Klasifikimi
    • Kategoria BIMobjectKuzhina - Pajisje
    • IFC classificationAppliance elektrike
    • Kodi ETIMEC000633
    • Emri ETIMDishwasher
    • OmniClass Number23-21 23 25
    • OmniClass TitleResidential Dishwashers
    Biblioteka e produkteve BIMobject

    Aplikacion dizajnimi për Revit

    Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

    Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

    • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
    • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
    • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit