RubberGard EPDM Roof Inverted System
RubberGard EPDM Roof Inverted System
    Elevate

    RubberGard EPDM Roof Inverted System

    If you are looking for a single-ply roofing solution that combines proven performance and durability, Elevate RubberGard EPDM is a safe choice.

    In various types of buildings and in any climate our RubberGard EPDM roofing system, backed by over a century of experience in rubber technology, offers you the highest possible protection.

    Why can you rely on our RubberGard EPDM roofing?

    · Superior durability and longevity

    · Quick and easy installation

    · High flexibility and elongation

    · Low-life cycle costs

    · Compatible with extensive green roof & photovoltaic installations

    RubberGard EPDM fits any installation, even on the most challenging rooftops.

    The Elevate EPDM Inverted System is a variation of the conventional Ballasted System. It is ideal for roofs with regular traffic or in severe weather climates. It can be applied on any building that can accommodate the extra load of the ballast and where the roof slope does not exceed 10%.

    Benefits

    · Low installation cost

    · Use of large EPDM sheets

    · Fewer seams

    · Fast installation

    · Large choice of compatible substrates

    · Extra durability

    · Flexibility for upgrading of insulation in reroofing projects

    Contact our experts if you want more details on which EPDM roofing system suits best the nature of your project or visit our website for more information www.holcimelevate.com/uk-en

    Specifikime teknike
    • Referencë unikeepdm-accessible-inv
    • Familja e produkteveCommercial Roofing
    • Grupi i produkteveRubberGard EPDM
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2020-02-13
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorElastomer
    • Materiali dytësorGomë
    • Projektuar nëBelgjikë
    • Prodhuar nëShtetet e Bashkuara
    Klasifikimi
    • Kategoria BIMobjectNdërtim - Çatitë
    • IFC classificationKulmet
    • Emrin UNSPSCRoofing membranes
    • UNSPSC code30151505
    • Uniclass 2015 CodeSs_30_40_30
    • Uniclass 2015 PërshkrimFlat roof covering systems
    • CSI MasterFormat 2014 Code07 50 00
    • CSI MasterFormat 2014 TitleMembrane Roofing
    • OmniClass Number23-13 39 31
    • OmniClass TitleRoof Membranes
    • CSI UniFormat II CodeB3010
    • CSI UniFormat II TitleRoof Coverings

    Rajoni i disponueshëm

    Europe Asia Africa Oceania