PKW/LKW 2400-v2.0 Housing
ELKA

PKW/LKW 2400-v2.0 Housing

ELKA Aluminium-housings PKW/LKW 2400-v2.0, designed as a supplement for all ELKA barriers to accommodate customer-specific installations, such as key switches, token acceptors, intercom systems, video surveillance or access control systems.

The high-quality housing offers plenty of space for additional installations, optional modern lighting and makes on-site installation easier in a completely new way. A flexible concept with modular design and clear cable management. The upper part can be mounted on the lower part rotated in 90° steps.

Learn more about ELKA products and the corresponding accessory components. A competent team of engineers and specialists will gladly support you in planning and implementing your projects. Benefit from over 40 years of experience. We have installed over 100,000 barriers in over 80 countries worldwide. All products are manufactured in Germany and are subject to strict quality controls.

We are looking forward to your inquiry.

Specifikim
  • Housing PKW/LKW 2400-v2.0, W/D/H 379 x 486 x 2,386 mm, made of powder-coated aluminium (bottom part white, RAL 9010 – front panels light grey, RAL 7035 – cover and intermediate cover blue, RAL 5012). Lockable, lateral service doors and removable cover, including mounting plate(s) for convenient access (can be variably positioned on the corner profiles on site). The upper part can be mounted on the lower part rotated in 90° steps. Optional with modern LED-lighting.

    Intended use: for access control systems, intercom systems

    Dimensions WxDxH (mm): 379x486x2,386

    Installation dimensions WxDxH (mm): each 250x400x450

    Attachment of accessories: inside, including template

    Installation via: removable front panels (lockable), lateral service doors (lockable), removable hood

    Service door: Standard on the left side (view from the front), additional service doors optional (position can be optionally determined when ordering; the door of the upper part cannot be placed above the front panel of the lower part)

    Accessories: optional LED-lighting under the hood

    Weight (kg): 60

Specifikime teknike
  • Referencë unikepkw-lkw_2400
  • Familja e produktevePillars and housings
  • Grupi i produkteveHousings
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2022-06-28
  • Numri i botimit1
  • Gjatësia (mm)2386
  • Gjerësia (mm)379
  • Thellësia (mm)486
Të ngjashme
  • Materiali kryesorAlumin
  • Projektuar nëGjermani
  • Prodhuar nëGjermani
  • Weight Net (kg)60
Klasifikimi
  • Kategoria BIMobjectPeizazh - Portë
  • IFC classificationObjekt
  • Uniclass 2015 CodePr_80_77_28
  • Uniclass 2015 PërshkrimEquipment enclosures, cabinets, boxes and housings

Rajoni i disponueshëm

Europe Asia North America Africa South America Oceania
Andorrë
Arabia Saudite
Anguilë
Afrika e Jugut
Argjentinë
Australi
Austri
Armeni
Antigua dhe Barbuda
Algjeri
Bolivi
Fixhi
Belgjikë
Azerbaixhan
Arubë
Angolë
Brazil
Guam
Bjellorusi
Bahrejn
Bahamas
Benin
Ekuador
Ishujt Cook
Bosnjë dhe Hercegovinë
Bangladesh
Barbados
Botsvanë
Guajanë
Ishujt Marshall
Bulgari
Brunei
Belizë
Burkina-Faso
Guiana franceze
Ishujt Minor Periferik të Shteteve të Bashkuara
Danimarkë
Butan
Bermude
Burundi
Ishujt Falkland (Islas Malvinas)
Ishujt Pitcairn
Estoni
Emiratet e Bashkuara Arabe
Dominikë
Çad
Kili
Ishujt Solomon
Finlandë
Filipinet
Granadë
Côte d’Ivoire
Kolumbi
Ishujt Veriore të Marianës
Francë
Gjeorgji
Grenlandë
Egjipt
Paraguaj
Ishulli Norfolk
Gërnzi
Hong-Kong
Guadelupë
Eritre
Peru
Kaledonia e Re
Gjermani
Indi
Guatemalë
Esvatini
Surinami
Kiribati
Gjibraltar
Indonezi
Haiti
Etiopi
Uruguai
Nauru
Greqi
Ishujt Cocos (Keeling)
Honduras
Gabon
Venezuelë
Niue
Holandë
Izrael
Ishujt e Virgjër Britanikë
Gambia
Palau
Hungari
Japoni
Ishujt e Virgjër të SHBA
Gana
Papua Guinea e Re
Irlandë
Jordani
Ishujt Kajman
Guine
Polinezia franceze
Ishujt Alandë
Kamboxhi
Kanadë
Guine-Bisau
Samoa
Ishujt Faroe
Katar
Karaibe Holandë
Guinea Ekuatoriale
Samoa amerikane
Ishulli i Njeriut
Kazahstan
Kolektiviteti i Shën Martinit
Kamerun
Shtetet Federale të Mikronezisë
Islandë
Kinë
Kosta Rika
Kenia
Timor-Leste
Itali
Kirgistan
Kubë
Kepi i Gjelbër
Tokelau
Kroacia
Korea e jugut
Kuraçao
Komora
Tonga
Letoni
Krishtlindje Island
Martinikë
Lesoto
Tuvalu
Lihtenshtajn
Kuveit
Meksikë
Liberi
Vanuatu
Lituani
Laos
Montserat
Libi
Wallis dhe Futuna
Luksemburg
Liban
Nikaragua
Madagaskar
Zelanda e Re
Mali i Zi
Makao
Panama
Majotë
Maltë
Malazi
Porto Riko
Malavi
Maqedonia e Veriut
Maldive
Republika Domenikane
Mali
Mbretëria e Bashkuar
Mongoli
Salvador
Marok
Moldovë
Neoal
Sen-Bartelemi
Mauritius
Monako
Oman
Shën Kitts dhe Nevis
Mavritani
Norvegji
Pakistan
Shën Lucia
Mozambik
Poloni
Palestinë
Shën Pierre dhe Miquelon
Namibi
Portugali
Singapor
Shën Vincent dhe Grenadinet
Niger
Qipro
Sri-Lankë
Shtetet e Bashkuara
Nigeri
Qyteti i Vatikanit
Tajlandë
Sint-Marten
Republika Demokratike e Kongos
Republika Çeke
Tajvan
Trinidad dhe Tobago
Republika e Afrikës Qendrore
Rumani
Taxhikistan
Turks dhe Caicos Islands
Republika e Kongos
Rusi
Territori Britanik i Oqeanit Indian
Xhamaika
Reunion
San-Marino
Turkmenistan
Ruandë
Serbi
Turqi
Sahara Perëndimore
Shqipëri
Uzbekistan
São Tomé dhe Príncipe
Sllovaki
Vietnam
Sejshelle
Sllovenia
Senegal
Spanjë
Shën Helena
Suedi
Sierra-Leone
Svalbard dhe Jan Mayen
Somali
Ukrainë
Tanzani
Xhersej
Togo
Zvicër
Tunizi
Ugandë
Xhibuti
Zambi
Zimbabve