LK4409BFEVG_BLU_BLK_GRY Outdoor ezH2O®  Bottle Filling Station Wall Mount with Bi-Level Fountain Non-Filtered Non-Refrigerated
LK4409BFEVG_BLU_BLK_GRY Outdoor ezH2O®  Bottle Filling Station Wall Mount with Bi-Level Fountain Non-Filtered Non-Refrigerated
LK4409BFEVG_BLU_BLK_GRY Outdoor ezH2O®  Bottle Filling Station Wall Mount with Bi-Level Fountain Non-Filtered Non-Refrigerated
LK4409BFEVG_BLU_BLK_GRY Outdoor ezH2O®  Bottle Filling Station Wall Mount with Bi-Level Fountain Non-Filtered Non-Refrigerated
LK4409BFEVG_BLU_BLK_GRY Outdoor ezH2O®  Bottle Filling Station Wall Mount with Bi-Level Fountain Non-Filtered Non-Refrigerated
LK4409BFEVG_BLU_BLK_GRY Outdoor ezH2O®  Bottle Filling Station Wall Mount with Bi-Level Fountain Non-Filtered Non-Refrigerated
    Elkay

    LK4409BFEVG_BLU_BLK_GRY Outdoor ezH2O® Bottle Filling Station Wall Mount with Bi-Level Fountain Non-Filtered Non-Refrigerated

    Outdoor ezH2O® Bottle Filling Station Wall Mount with Bi-Level Fountain Non-Filtered Non-Refrigerated. Features shall include Heavy Duty Vandal Resistant, Laminar Flow, 300 Series Stainless. Furnished with Vandal Resistant bubbler. Mechanical Button activation. Product shall be Wall Mount (On Wall), for Outdoor applications, serving 3 station(s).

    Compliance:

    • ADA & ICC A117.1
    • ASME A112.19.3/CSA B45.4
    • GreenSpec®
    • NSF/ANSI 61 (Q≤1) & 372 (lead free)
    • NSF REG4
    • Massachusetts MA approved

    Features

    • Corrosion-resistant base material provides the ultimate protection from the elements
    • Heavy-gauge construction with tamper-resistant screws that resist stains and corrosion
    • Vandal-resistant bubblers feature chrome-plated integral hood guard to prevent contamination from other users, airborne deposits and tampering
    • Bottle filler meets ADA guidelines for reach range; fountain meets ADA guidelines for wheelchair access
    • Laminar flow provides clean fill with minimal splash
    • Available in 4 stunning finishes
    • Ideal for outdoor use
    Specifikim
    • keywords: lead reduction, reduces lead, lead removal, reduce lead, take out lead, lead free, no lead, low lead, leadfree, lead-free, NSF372, NSF 372, NSF, Lead

    Specifikime teknike
    • Referencë unikeLK4409BFEVG_BLU_BLK_GRY
    • Familja e produkteveBOTTLE FILLING STATION
    • Grupi i produkteveOutdoor tubular
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2026-02-09
    • Numri i botimit1
    Të ngjashme
    • Projektuar nëShtetet e Bashkuara
    Klasifikimi
    • Kategoria BIMobjectKuzhina - Lavaman kuzhine

    Rajoni i disponueshëm

    North America
    Anguilla
    Antigua dhe Barbuda
    Aruba
    Bahamas
    Barbados
    Belize
    Bermuda
    Dominica
    El Salvador
    Grenada
    Grenlandë
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Ishujt e Virgjër Britanikë
    Ishujt e Virgjër të SHBA
    Ishujt Kajman
    Kanadë
    Karaibe Holandë
    Kolektiviteti i Shën Martinit
    Kosta Rika
    Kubë
    Kuraçao
    Martinique
    Meksikë
    Montserrat
    Nikaragua
    Panama
    Porto Riko
    Republika Domenikane
    Saint-Barthélemy
    Shën Kitts dhe Nevis
    Shën Lucia
    Shën Pierre dhe Miquelon
    Shën Vincent dhe Grenadinet
    Shtetet e Bashkuara
    Sint Maarten
    Trinidad dhe Tobago
    Turks dhe Caicos Islands
    Xhamaika
    Common.Footer.ValueProp.Image.AltText

    Aplikacion dizajnimi për Revit

    Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

    Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

    • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
    • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
    • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit