Gerpex Multi-Layer bar lengths

Gerpex Multi-Layer bar lengths

Gerpex  is the modern and efficient Emmeti system used to build heating and sanitary system with multilayer pipes, made from cross-linked polyethylene (PEX) and aluminium, and special fittings.
The Gerpex system is suitable system for:
- Heating system
- Chilled water air-conditioning systems
- Hydraulic system
- Compressed air system 
The wide range of fitting and the various fastening options make the Gerpex System a complete and highly reliable product.
The pipe of the Gerpex system are comply with  D.M.174 (suitable for drink water / Italian Law).

Specifikim
  • Gerpex multilayer piping systems in bare of 4 meters for water supply, heating, cooling  refrigerating and air compressed.
    Manufactured and certifed by leading international bodies in compliance with UNI EN ISO 21003, according to the classes of use 2 and 5 for the transport of fuids at a maximum pressure of 10 bar and peak temperatures of 95°C.


    The Gerpex multilayer consists of 5 layers:
    - Cross-linked polyethylene inner pipe (PE-Xb)
    - Bonding layer connecting the inner pipe to aluminium pipe
    - Butt-welder aluminium pipe, thickness min 0,3 mm
    - Bonding layer connecting the outer pipe to aluminium pipe
    - Cross-linked polyethylene inner pipe (PE-Xb), dimension 16-32 and high-density polyethylene outer pipe (PE-HD), dimension 40-75

    Technical data:
    - Classes of application (UNI ISO 21003): 2/10 bar, 5/10 bar
    - Maximum operating temperature: 95°C
    - Maximum operating pressure: 10 bar
    - Coefficient of linear expansion: 0,026 mm/m °C
    - Therminal conductivity: 0.45 W/m °C
    - Fire reaction class: EL (EN 13501-1)
    Dimensions available:

    16x2–96 meters
    20x2 -96 meters
    26x3- 40 meters
    32x3- 28 meters
    40x3,5-20 meters
    50x4- 20 meters
    63x4,5- 12 meters
    75x5- 12 meters

Specifikime teknike
  • Referencë unikegerpex_bare_pipe
  • Familja e produkteveMultilayer Pipe
  • Grupi i produkteveGerpex
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2018-07-30
  • Numri i botimit3
Të ngjashme
  • Materiali kryesorPolyethylene
  • Materiali dytësorAlumin
  • Projektuar nëItali
  • Prodhuar nëItali
Klasifikimi
  • Kategoria BIMobjectPajisje hidraulike - Tuba
  • IFC classificationVendosja e tubit
  • Uniclass 2015 CodeAc_10_40_67
  • Uniclass 2015 PërshkrimPlumbing
  • CSI MasterFormat 2014 Code22 10 00
  • CSI MasterFormat 2014 TitlePlumbing Piping
  • CSI UniFormat II CodeD20
  • CSI UniFormat II TitlePLUMBING

Rajoni i disponueshëm

Europe Asia North America Africa South America Oceania
Andorrë
Afganistan
Anguilë
Afrika e Jugut
Argjentinë
Australi
Austri
Arabia Saudite
Antigua dhe Barbuda
Algjeri
Bolivi
Fixhi
Belgjikë
Armeni
Arubë
Angolë
Brazil
Guam
Bjellorusi
Azerbaixhan
Bahamas
Benin
Ekuador
Ishujt Cook
Bosnjë dhe Hercegovinë
Bahrejn
Barbados
Botsvanë
Guajanë
Ishujt Marshall
Bulgari
Bangladesh
Belizë
Burkina-Faso
Guiana franceze
Ishujt Minor Periferik të Shteteve të Bashkuara
Danimarkë
Brunei
Bermude
Burundi
Ishujt Falkland (Islas Malvinas)
Ishujt Pitcairn
Estoni
Butan
Dominikë
Çad
Kili
Ishujt Solomon
Finlandë
Emiratet e Bashkuara Arabe
Granadë
Côte d’Ivoire
Kolumbi
Ishujt Veriore të Marianës
Francë
Filipinet
Grenlandë
Egjipt
Paraguaj
Ishulli Norfolk
Gërnzi
Gjeorgji
Guadelupë
Eritre
Peru
Kaledonia e Re
Gjermani
Hong-Kong
Guatemalë
Esvatini
Surinami
Kiribati
Gjibraltar
Indi
Haiti
Etiopi
Uruguai
Nauru
Greqi
Indonezi
Honduras
Gabon
Venezuelë
Niue
Holandë
Irak
Ishujt e Virgjër Britanikë
Gambia
Palau
Hungari
Iran
Ishujt e Virgjër të SHBA
Gana
Papua Guinea e Re
Irlandë
Ishujt Cocos (Keeling)
Ishujt Kajman
Guine
Polinezia franceze
Ishujt Alandë
Izrael
Kanadë
Guine-Bisau
Samoa
Ishujt Faroe
Japoni
Karaibe Holandë
Guinea Ekuatoriale
Samoa amerikane
Ishulli i Njeriut
Jemen
Kolektiviteti i Shën Martinit
Kamerun
Shtetet Federale të Mikronezisë
Islandë
Jordani
Kosta Rika
Kenia
Timor-Leste
Itali
Kamboxhi
Kubë
Kepi i Gjelbër
Tokelau
Kroacia
Katar
Kuraçao
Komora
Tonga
Letoni
Kazahstan
Martinikë
Lesoto
Tuvalu
Lihtenshtajn
Kinë
Meksikë
Liberi
Vanuatu
Lituani
Kirgistan
Montserat
Libi
Wallis dhe Futuna
Luksemburg
Korea e jugut
Nikaragua
Madagaskar
Zelanda e Re
Mali i Zi
Korea e Veriut
Panama
Majotë
Maltë
Krishtlindje Island
Porto Riko
Malavi
Maqedonia e Veriut
Kuveit
Republika Domenikane
Mali
Mbretëria e Bashkuar
Laos
Salvador
Marok
Moldovë
Liban
Sen-Bartelemi
Mauritius
Monako
Makao
Shën Kitts dhe Nevis
Mavritani
Norvegji
Malazi
Shën Lucia
Mozambik
Poloni
Maldive
Shën Pierre dhe Miquelon
Namibi
Portugali
Mianmar (Burmë)
Shën Vincent dhe Grenadinet
Niger
Qipro
Mongoli
Shtetet e Bashkuara
Nigeri
Qyteti i Vatikanit
Neoal
Sint-Marten
Republika Demokratike e Kongos
Republika Çeke
Oman
Trinidad dhe Tobago
Republika e Afrikës Qendrore
Rumani
Pakistan
Turks dhe Caicos Islands
Republika e Kongos
Rusi
Palestinë
Xhamaika
Reunion
San-Marino
Singapor
Ruandë
Serbi
Siria
Sahara Perëndimore
Shqipëri
Sri-Lankë
São Tomé dhe Príncipe
Sllovaki
Tajlandë
Sejshelle
Sllovenia
Tajvan
Senegal
Spanjë
Taxhikistan
Shën Helena
Suedi
Territori Britanik i Oqeanit Indian
Sierra-Leone
Svalbard dhe Jan Mayen
Turkmenistan
Somali
Ukrainë
Turqi
Sudan
Xhersej
Uzbekistan
Sudanin Jugor
Zvicër
Vietnam
Tanzani
Togo
Tunizi
Ugandë
Xhibuti
Zambi
Zimbabve