Eco Hot Water EQ 2018

Eco Hot Water EQ 2018

Eco Hot Water EQ2018 air-water heat pump for domestic hot water. Eco Hot Water is the new thermodynamic water heater proposed by Emmeti, designed to exploit only the heat of the air and to reuse it as a renewable source in order to heat the domestic water. It is a heat pump that uses a zero-impact energy source, thus succeeding in combining a double advantage: a considerable reduction of carbon dioxide emissions in the environment, as well as a lower expenditure for the consumption of electricity, with an economic saving that can reach up to 70% compared to the traditional electric water heater. The application of Eco Hot Water guarantees the availability of a significant amount of hot water for sanitary use, as well as the possibility of cooling and dehumidifying small rooms in hot periods.
Specifikim
  • Floor Heat Pump for the production of domestic hot water.
    S235 JR steel kettle with internal inorganic enamel coating (vitrification), with electrical integration resistance. Insulation in rigid expanded polyurethane free of CFC and HCFC with average thickness 50 mm. Supplied as standard with an anti-corrosion electronic anode. Capacity 200 liters.
    Compliant with D.M. 06.04.2004 n. 174 for use with water intended for human consumption.
    "Pressure-temperature" safety device supplied.
    Complies with the European Directive 2014/68/UE "Pressure Equipment", in application of art. 4 paragraph 3 of the same Directive.

    Rotary type compressor positioned on rubber anti-vibration mounts to reduce the transmission of vibrations to the whole system. Refrigerant used R134a. Aluminum condenser exchanger external to the tank (not immersed in water). Radial fan. Silver gray casing and ABS front panels. Air inlet and outlet fittings diameter 150 for the optional connection of a ducted 160-diameter system for extracting air in rooms with a total equivalent length up to 10 m.
    Connection of hydraulic connections on the left side.
    Backlit "touch screen" control panel to facilitate the settings of the various operating parameters: switching the unit on and off, setting the timer for operating the unit within 24 hours, adjusting the water temperature, activating the electric heater.

    Technical data:
    - R134a refrigerant fluid (GWP = 1430): 1250 g
    - Maximum working pressure: 7 bar
    - Operating limits on the water / air side: 9 ÷ 60 ° C / -5 ÷ 43 ° C
    - Power supply: 230 Vac - 50 Hz
    - Rated electrical input power from the compressor: 460 W
    - N ° and power electric heaters: 1 x 1,500 W
    - Maximum absorbed power: 2.050 W
    - Maximum absorbed current: 8.92 A
    - IPX1B degree of protection
    - Nominal air flow 400 m³ / h
    - Useful static pressure 40 Pa
    - Connection connections (left side) 3/4 "
    - Dimensions LxHxP 590x1750x565 mm
    - Air duct dimensions: D160
    - Empty weight 115 kg. Weight with water 315 kg

Specifikime teknike
  • Referencë unikeHeat_Pump_Eco_Hot_Water_EQ_2018
  • Familja e produkteveHeat Pump
  • Grupi i produkteveEco Hot Water EQ 2018
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2018-02-27
  • Numri i botimit1
  • Gjatësia (mm)1750
  • Gjerësia (mm)590
  • Thellësia (mm)565
Të ngjashme
  • Materiali kryesorÇelik
  • Materiali dytësorBakër
  • Projektuar nëKinë
  • Prodhuar nëKinë
  • Weight Net (kg)115
Klasifikimi
  • Kategoria BIMobjectNgrohes, ventilimit dhe ajrit të kondicionuar - Klima
  • Uniclass 2015 CodePr_60_50_96
  • Uniclass 2015 PërshkrimWater tanks and cisterns
  • OmniClass Number23-33 21 00
  • OmniClass TitleChillers

Rajoni i disponueshëm

Europe
Åland Islands
Andorra
Austri
Belgjikë
Bjellorusi
Bosnjë dhe Hercegovinë
Bulgari
Danimarkë
Estoni
Finlandë
Francë
Gërnzi
Gjermani
Gjibraltar
Greqi
Holandë
Hungari
Irlandë
Ishujt Faroe
Ishulli i Njeriut
Islandë
Itali
Jersey
Kroacia
Letoni
Liechtenstein
Lituani
Luksemburg
Mali i Zi
Maltë
Maqedonia e Veriut
Mbretëria e Bashkuar
Moldovë
Monaco
Norvegji
Poloni
Portugali
Qipro
Qyteti i Vatikanit
Republika Çeke
Rumani
Rusi
San Marino
Serbia
Shqipëri
Sllovenia
Slovakia
Spanjë
Suedi
Svalbard dhe Jan Mayen
Switzerland
Ukrainë
Common.Footer.ValueProp.Image.AltText

Aplikacion dizajnimi për Revit

Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

  • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
  • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
  • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit