Pedestrian and Light Traffic Paving Brick

Pedestrian and Light Traffic Paving Brick

ENDICOTT CLAY PRODUCTS COMPANY PAVER BRICK

PAVERS

Description

Endicott manufactures a complete line of genuine clay Pavers for the architectural/commercial and residential markets. These Pavers are available in a variety of sizes and colors, and in wirecut texture. In addition, special shapes such as Bullnose and Step Treads are available.

Color Ranges

Endicott Pavers are available in colors to match or contrast with the face brick.

Sizes

Pavers are available in a variety of sizes as noted in the attached size table.

Textures

Pavers are available in wirecut texture.

Specifications

Endicott pavers are manufactured to meet or exceed all the requirements and allowances set forth in ASTM C902, and C1272. Model specifications follow.

Model Specification: PAVERS: Heavy Vehicular Paving Brick

The brick pavers shall be (color), (size), as manufactured by Endicott Clay Products Co., Fairbury, Nebraska and distributed by (distributor). The pavers shall be manufactured to meet or exceed the requirements and allowances of ASTM C1272, Type R or F, Class SX, Application (PS and PX).

Model Specification: PAVERS: Pedestrian and Light Traffic Paving Brick

The brick pavers shall be (color), (size), as manufactured by Endicott Clay Products Co., Fairbury, Nebraska and distributed by (distributor). The pavers shall be manufactured to meet or exceed the requirements and allowances of ASTM C902, Class SX, Type I, Application (PS, PX, PA).

Cleaning

See "cleaning recommendation for Pavers."

Images

Following are several pictorials of completed projects that have utilized Endicott Pavers.

Technical and Sales Support

Endicott products are distributed nationally and internationally through direct sales and a national network of dealers and distributors. These sales efforts are complimented with high quality product literature, samples and display aids. .Technical service, test reports, and specification documentation is provided.

A complete Architectural Specification Binder is available through our dealer/distribution network or directly from our Headquarters. Included are color pictorials of outstanding projects throughout the United States as well as color photos of our various paver colors.

PAVERS

Colors:

Rose Blend
Red Blend
Burgundy Blend
Desert Ironspot (Lite)
Coppertone
Medium Ironspot #77
Medium Ironspot #46
Dark Ironspot
Manganese Ironspot
Manganese Brown **
** Special Order
Textures:

Wirecut
Sizes:
See Table
Specifikime teknike
  • Referencë unikenst2371-02
  • Familja e produkteveBuilding Materials
  • Grupi i produkteveUnit Pavers
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2015-07-24
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorOther
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectMateriale ndërtimi - Tulla & Blloqe
  • Uniclass 2015 CodePr_25_93_60_09
  • Uniclass 2015 PërshkrimClay pavers
  • CSI MasterFormat 2014 Code09 30 19
  • CSI MasterFormat 2014 TitlePaver Tiling
  • OmniClass Number23-11 21 17 11 13
  • OmniClass TitleBrick Pavers

Rajoni i disponueshëm

North America
Shtetet e Bashkuara
Biblioteka e produkteve BIMobject

Aplikacion dizajnimi për Revit

Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

  • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
  • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
  • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit