Brick Murals And Sculpture

Brick Murals And Sculpture

BRICK MURALS AND SCULPTURE

Uses and Applications

Imagine the majesty of hand-crafted brick Murals that capture the energetic vitality of life itself, all reproduced in colors that defy description. With visionary flair, Endicott continues to sculpt a reputation for producing works of art that are truly distinctive.

Used in conjunction with fine Architectural detail, these Murals and Sculptures can be used to truly make your project stand out. These are only a few of the types of projects we have completed;

FIREPLACES
MEMORIALS
REAL ESTATE DEVELOPMENTS
CORPORATE ENTRANCES
GOLF COURSE ENTRANCES
EDUCATIONAL/INSTITUTIONAL IMAGES
LOCAL, STATE, AND FEDERAL PARKS
For more complete information and details on these unique projects, please contact us.


Production and Price Schedule for Brick Murals
0DESIGN: Client can provide exact drawings or provide a general theme from which Endicott will prepare final drawings for approval by the client.

DESIGN CHARGES: Endicott generally does not charge for design sketches if awarded the project. If the mural is given to another artist or the project is cancelled, a flat fee of $100 per sketch with a $500 maximum will be invoiced.

MURAL CHARGES: Standard Mural fees at Endicott Clay Products Company start at $95 per square foot for 4" thick units. This price includes sketches, mural brick, sculpting, drying, firing, and packaging the mural for shipment. Freight charges are additional.

If more relief is desired than the 4" thick units allow, Endicott can produce mural brick 6" to 12" thick. These projects will be quoted on an individual basis for thickness and complexity.

Unless otherwise specified, murals will be sculpted on 4" x 12"nominal face brick. Other size units will be considered on an individual basis at a slightly higher price.

From previous experience, we find that small murals require more work and detail than larger projects. A 6 square foot minimum or $570 is applicable. Smaller murals can be done, but at the $570 minimum.

INSTALLATION COSTS: Normally, any experienced brick mason can install a mural. The brick are sequentially lettered and numbered, and instructions are included. Installation takes slightly longer since the brick must be laid out in advance and joints must be struck following the contour of the mural relief. The artist need not be present during installation unless it is a very complicated project or the client desires his/her presence. In these cases, actual expenses will be charged, in addition to $200.00 per day including travel days. Typical installed costs vary from $10 - $30 per square foot.

NORMAL PROJECT SCHEDULE: One to two weeks for design. One week to two months for project sculpting and disassembling and preparation for kiln. Drying and firing of mural brick normally takes 4 weeks.

An estimated time lapse for mural from design to delivery is 6 weeks to 3 months.

PAYMENT: 50% down payment is required before work begins. Balance is invoiced at time of shipment.

STOCK MURALS: We stock a number of small murals at the plant for immediate shipment. These are 3’ wide x 4’ tall or 4’ wide x 3’ tall, 3’ x 3’, and 4’ x 4’. Stock murals sell for $50 - $85 per square foot f.o.b. Endicott, NE. Midwest wildlife is depicted in most of our stock murals. Please contact the office for photographs and a brochure.

Technical and Sales Support

Endicott murals are distributed nationally and internationally through direct sales and a national network of dealers and distributors. These sales efforts are complimented with high quality product literature, samples and display aids.

Specifikime teknike
  • Referencë unikenst2377
  • Familja e produkteveBuilding Materials
  • Grupi i produkteveFace Brick
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2015-07-24
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorOther
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectMateriale ndërtimi - Tulla & Blloqe
  • Uniclass 2015 CodePr_20_93_52_15
  • Uniclass 2015 PërshkrimClay bricks
  • CSI MasterFormat 2014 Code12 11 23
  • CSI MasterFormat 2014 TitleBrick Murals

Rajoni i disponueshëm

North America
Shtetet e Bashkuara
Biblioteka e produkteve BIMobject

Aplikacion dizajnimi për Revit

Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

  • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
  • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
  • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit