Lottus Wood chair
Lottus Wood chair
Lottus Wood chair
Lottus Wood chair
Lottus Wood chair
Lottus Wood chair
Lottus Wood chair
Lottus Wood chair
Lottus Wood chair
Lottus Wood chair
    Enea

    Lottus Wood chair

    4.7 nga 5 yje4.7(18 vlerësime)

    Lottus Wood collection is an evolution of Lottus program that offers a new birch or oak wooden legs design. Combined with the different finishes for the seat, wood offers warmth and elegance, and is so adequate for sustainable and Nordic style locations.

    Lottus Wood chair, with 4-legged oak or birch wooden structure, has a broad range of finishes: wooden shell, polypropylene shell with or without polypropylene or upholstered seat pad, or fully upholstered one. Besides, two different heights are available: standard and high one.

    Specifikim
      • Top made of birch or oak veneered sheets
      • Screw-nut mechanical joints
      • UNE-EN 16139-2015
    Specifikime teknike
    • Referencë unike4864
    • Familja e produkteveLottus
    • Grupi i produkteveChair
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2018-09-20
    • Numri i botimit1
    • Gjatësia (mm)775
    • Gjerësia (mm)468
    • Thellësia (mm)525
    Të ngjashme
    • Materiali kryesorDru
    • Materiali dytësorPolypropylene
    • Projektuar nëSpanjë
    • Prodhuar nëSpanjë
    • Weight Net (kg)8.64
    Klasifikimi
    • Kategoria BIMobjectMobilje - Karrige, Ulëse & Banaku
    • IFC classificationElemente mobiluese
    • Emrin UNSPSCFurniture and Furnishings
    • UNSPSC code56
    • Uniclass 2015 CodePr_40_50_12
    • Uniclass 2015 PërshkrimChairs, seats and benches
    • CSI MasterFormat 2014 Code12 50 00
    • CSI MasterFormat 2014 TitleFurniture
    • OmniClass Number23-21 11 00
    • OmniClass TitleCommercial Furniture
    • CSI UniFormat II CodeE20
    • CSI UniFormat II TitleFURNISHINGS
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
    Produkte të ngjashme

    4.6 nga 5 yje 4.6 (49)
    4.5 nga 5 yje 4.5 (14)
    4.3 nga 5 yje 4.3 (45)
    3.6 nga 5 yje 3.6 (8)
    4.8 nga 5 yje 4.8 (16)
    4.5 nga 5 yje 4.5 (15)