Product image
Ikona e koleksionit

ERGOVENT LINEO PRO CONDI - Hidden linear conditioning diffusers nga Ergovent

Hidden linear conditioning diffusers | ERGOVENT LINEO PRO CONDI

ERGOVENT LINEO-PRO CONDI diffuser is designed for use in air conditioning systems. The duct connection box is made of EPP, an extremely lightweight and durable material with high thermal resistance. There is no need for additional insulation of the box. It includes metal components and is suitable for installation in plasterboard ceilings and walls. After installation, the diffuser is plastered over and fully painted in the same color as the ceiling or wall. Only minimalist lines remain visible, becoming a stylish element of the interior.

Koleksioni përmban

4 produktet