Gloria hook - Aluminium wall hook
Gloria hook - Aluminium wall hook
Gloria hook - Aluminium wall hook
Gloria hook - Aluminium wall hook
Gloria hook - Aluminium wall hook
Gloria hook - Aluminium wall hook
Gloria hook - Aluminium wall hook
Gloria hook - Aluminium wall hook
Gloria hook - Aluminium wall hook

    Gloria hook - Aluminium wall hook

    When Joel Karlsson was asked to design a new hook, he thought about how to modify the traditional coat hook to stop garments without hangers from getting a ‘hook mark’ in the back. 

    “We wanted to create a product that ‘spares’ the garment the same way a hanger does,” says Karlsson about his innovative hook provided with a halo. 

    The Gloria is the most functional of our hooks and can substitute for a hat rack where there is no room in the hallway for a large piece of furniture. 

    You can several jackets on it, put your gloves and cap behind, and use a hanger too.

    Specifikim
    • Measurement:

      122x66x122 mm (WxDxH)

      Hole diameter (mm): 4

      CC-Height (mm): 22

      Material:

      Hook material: Aluminium

      Casted hook in recycled aluminum.

      Finish:

      Colour codes, powder-coating: Black textured (RAL 9005), white (n/a), fir green (RAL 6009), beige grey

    Specifikime teknike
    • Referencë unikegloria-hook
    • Familja e produkteveHooks
    • Grupi i produkteveGloria hook
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2024-09-26
    • Numri i botimit1
    Klasifikimi
    • Kategoria BIMobjectMobilje - Grepa & Varëse rrobash
    • IFC classificationMobilje
    • Uniclass 2015 CodePr_30_36_59_38
    • Uniclass 2015 PërshkrimHolders and hooks
    • CSI MasterFormat 2014 Code41 23 19
    • CSI MasterFormat 2014 TitleHooks
    • OmniClass Number23-21 15 19 13
    • OmniClass TitleCoat Hooks

    Rajoni i disponueshëm

    Europe Asia North America