Dress Up Track
Dress Up Track
Dress Up Track
Dress Up Track
Dress Up Track
Dress Up Track
    Fagerhult

    Dress Up Track

    Description:

    Dress Up Track is a linear luminaire with a classic fluorescent lamp design for installation in lighting tracks. It allows luminous lines to be projected on ceilings. With its rounded opal diffuser, soft light is also projected against the ceiling.

    Frame in white (RAL 9016) or black (RAL 9005) structured lacquer.


    Key Features:
    Lumen: 2800lm, 3200lm
    Colour temperature: 3000K, 4000K
    Light distribution: Wide flood
    Voltage: 220-240V
    CRI: 90
    IP: 20
    IK:
    Standard Colours: White, Black
    Available Light control: On/off, e-Sense Stage in-track driver

    Specifikim
    • Specification

      Dimension: 99, 49, 1210 | 99, 49, 1218
      Weight: 2.1 kg
      SDCM: 3
      LED driver, h/max failure: 50000/10, 100000/10
      Tilt:
      Turn:


      Connection:

      Installation
      3-phase lighting track, Lighting Track Pro.

      Louvre
      Opal diffuser for even light distribution.

      Optics

    Specifikime teknike
    • Referencë unikeDress_Up_Track
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2025-11-20
    • Numri i botimit1
    Klasifikimi
    • Kategoria BIMobjectNdriçim - Tavan i montuar