Notor 65 Delta
Notor 65 Delta
Notor 65 Delta
Notor 65 Delta
    Fagerhult

    Notor 65 Delta

    Suspended or ceiling-mounted workplace luminaire with direct or direct/indirect light. Delta louvres provide high efficiency and optimal lighting comfort. Single or continuous installation. Luminaire body enameled in white (RAL 9016) or natural anodised, extruded aluminium finish. The indirect light is covered by an opal film which generates a wide beam and acts as a dust cover. End caps are included in the Start/Single-luminaire. Key Features Lumen: 1000lm, 1500lm, 2500lm, 3000lm, 3500lm, 5000lm, 6650lm, 7000lm, 9500lm & 10000lm Colour temperature: 3000K & 4000K Light distubution: Direct/Indirect) Voltage: 230V CRI: 80 IP: 20 Standard Colours: Anodised & White Availible Light control: Phase-pulse, DALICLO, e-Sense ActiLume, e-Sense Organic
    Specifikim
    • Dimensions: Heigh 65mm, Width 65mm, Length 400-2400mm Weight: 2kg, 2.5kg, 3kg & 6kg SDCM: 3 LED driver, h/max failure: 100 000/10% Installation Single or continuous installation via wire suspension or surface mounted. Installation via wire suspension requires wire brackets which provide flexible c/c, see accessories. Can also be wall mounted with special brackets, see Accessories. Louvre: Delta – microprism louvre in acrylic (PMMA.)
    Specifikime teknike
    • Referencë unikeNotor-65-Delta
    • Familja e produkteveIndoor
    • Grupi i produktevePendant
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2018-10-08
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorAlumin
    • Materiali dytësorAkrilon
    • Projektuar nëSuedi
    • Prodhuar nëSuedi
    Klasifikimi
    • Kategoria BIMobjectNdriçim - Varëse
    • IFC classificationNdriçim i lehtë
    • Kodi ETIMEC001743
    • Emri ETIMPendant luminaire
    • Emrin UNSPSCLighting Fixtures and Accessories
    • UNSPSC code3911
    • Uniclass 2015 CodePr_70_70_48_62
    • Uniclass 2015 PërshkrimPendant luminaires
    • CSI MasterFormat 2014 Code26 50 00
    • CSI MasterFormat 2014 TitleLighting
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures
    • CSI UniFormat II CodeD5020
    • CSI UniFormat II TitleLighting & Branch Wiring

    Rajoni i disponueshëm

    Asia South America Oceania Europe North America Africa
    Afganistan
    Argjentinë
    Australi
    Austri
    Barbados
    Afrika e Jugut
    Arabia Saudite
    Samoa amerikane
    Belgjikë
    Grenlandë
    Burkina-Faso
    Armeni
    Zelanda e Re
    Bosnjë dhe Hercegovinë
    Guatemalë
    Egjipt
    Bahrejn
    Bulgari
    Shtetet e Bashkuara
    Eritre
    Emiratet e Bashkuara Arabe
    Danimarkë
    Etiopi
    Indi
    Estoni
    Nigeri
    Izrael
    Finlandë
    Japoni
    Francë
    Katar
    Gjermani
    Kinë
    Greqi
    Korea e jugut
    Holandë
    Kuveit
    Hungari
    Laos
    Irlandë
    Liban
    Ishujt Alandë
    Makao
    Ishujt Faroe
    Malazi
    Islandë
    Oman
    Itali
    Singapor
    Kroacia
    Tajvan
    Letoni
    Turqi
    Lituani
    Luksemburg
    Maltë
    Mbretëria e Bashkuar
    Norvegji
    Poloni
    Portugali
    Republika Çeke
    Rumani
    Rusi
    Sllovaki
    Sllovenia
    Spanjë
    Suedi
    Ukrainë
    Zvicër