Sektor
Sektor
Sektor
    Fagerhult

    Sektor

    Description:

    A corridor luminaire installed where the ceiling and wall meet. The light is distributed on the ceiling and wall for a varied light experience and distinct sense of space.

    Luminaire body and louvre in enamelled sheet steel and ends in die-cast aluminium (RAL 9016 structured). Asymmetrical light distribution for direct lighting and light opening (cross-blade louvre) on the front lighting the ceiling and wall.


    Key Features:
    Lumen: 2000lm, 3300lm, 3500lm
    Colour temperature: 3000K, 4000K
    Light distribution: Direct
    Voltage: 220-240V
    CRI: 80
    IP: 20
    IK:
    Standard Colours: White
    Available Light control: DALI/Phase-pulse

    Specifikim
    • Specification

      Dimension: 76, 95, 1187
      Weight: 2.7 kg
      SDCM: 3
      LED driver, h/max failure: 100000/10
      Tilt:
      Turn:


      Connection:

      Installation
      For ceiling or wall mounting. Normally installed at the junction between the ceiling and wall.

      Louvre
      Lamell – lamell louvre in white enamelled sheet steel with perforated front integrated into a single unit (finish as above).

      Optics

    Specifikime teknike
    • Referencë unikeSektor
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2026-04-29
    • Numri i botimit1
    Klasifikimi
    • Kategoria BIMobjectNdriçim - Tavan i montuar