Kaptur
Kaptur
Kaptur
    Fagerhult

    Kaptur

    Kaptur is a robust, enclosed luminaire with a high protection rating (IP67) and low maintenance requirements. The luminaire is particularly suitable for exposed, extreme-temperature environments such as car parks, culverts, or warehouses.

    Luminaire body made of glass fibre reinforced plastic GRP. Mounting plate in white enamelled steel sheet.
    Opal diffuser made of acrylic (PMMA, IK03) or polycarbonate (PC, IK08) with stainless steel shade catch.
    The diffuser has internal, longitudinal grooves.
    The luminaire is available in lengths of 600 mm, 1200 mm and 1500 mm.

    Key Features:
    Lumen: 2530-10525lm
    Colour temperature: 4000K, 3000K
    CRI: 80
    Available Light control: On/off, Organic Response Microwave, DALI/Phase-pulse, e-Sense Detect, e-Sense Flex

    Specifikim
    • Two cable entries fitted with blanking grommets Ø22 mm – one in each end cap. Snap-in terminal block 5x2.5 mm²; through-wiring possible. CLO (Constant Light Output).

      The luminaire is surface-mounted on the ceiling/wall, or alternatively on a cable with the supplied bracket. Bracket ordered separately, see Accessories.
      For detailed information, see the installation instructions.

      Direct wide beam.

    Specifikime teknike
    • Referencë unikekaptur
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2026-10-21
    • Numri i botimit1
    Klasifikimi
    • Kategoria BIMobjectNdriçim - Tavan i montuar