Loft ladder LWS Smart | FAKRO
Loft ladder LWS Smart | FAKRO
Loft ladder LWS Smart | FAKRO
    FAKRO

    Loft ladder LWS Smart | FAKRO

    4.9 nga 5 yje4.9(7 vlerësime)

    LWS Smart is the basic model of the new generation of FAKRO loft ladders. Innovative solutions used in the new construction ensure high comfort of use and faster and easier installation of loft ladders in the ceiling. The loft ladder features a beige-coloured, heat-insulating hatch, which can, for example, be veneered or painted in any colour and can be easily adapted to the character of the interior.

    Specifikim
    • Weight limit: 160 kg Loft ladder U-value: U=1.1 W/m²K Insulation thickness: 3 cm Hatch thickness: 3.6 cm
    Specifikime teknike
    • Referencë unikeloft_ladder_lws_smart_2
    • Familja e produkteveLoft ladders
    • Grupi i produkteveWooden loft ladders
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2023-08-17
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorDru
    • Materiali dytësorÇelik
    • Projektuar nëPoloni
    • Prodhuar nëPoloni
    Klasifikimi
    • Kategoria BIMobjectNdërtim - Shkallë
    • IFC classificationShkallë
    • Emrin UNSPSCLadders
    • UNSPSC code30191501
    • Uniclass 2015 CodePr_25_30_85_36
    • Uniclass 2015 PërshkrimHardwood loft ladders
    • CSI MasterFormat 2014 Code06 43 13
    • CSI MasterFormat 2014 TitleWood Stairs
    • OmniClass Number23-17 23 17 15
    • OmniClass TitleRetractable Stairs
    • CSI UniFormat II CodeC2010
    • CSI UniFormat II TitleStair Construction