Miller staircase MSP-C | FAKRO
Miller staircase MSP-C | FAKRO
Miller staircase MSP-C | FAKRO
Miller staircase MSP-C | FAKRO
Miller staircase MSP-C | FAKRO
Miller staircase MSP-C | FAKRO
Miller staircase MSP-C | FAKRO
    FAKRO

    Miller staircase MSP-C | FAKRO

    4.1 nga 5 yje4.1(9 vlerësime)

    The MSP-C Pivot leaning staircase thanks to its special design and the use of lightweight spruce wood can be folded away freeing up the space around the staircase when it is not in use. For added safety and comfort as standard the staircase is equipped with a handrail which can be mounted on the left- or right-hand side.

    Specifikim
    • Weight limit: 160 kg

    Specifikime teknike
    • Referencë unikemiller_staircase_msp_c_2
    • Familja e produkteveLoft ladders
    • Grupi i produkteveMiller staircase
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2023-09-28
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorDru
    • Materiali dytësorDru
    • Projektuar nëPoloni
    • Prodhuar nëPoloni
    Klasifikimi
    • Kategoria BIMobjectNdërtim - Shkallë
    • IFC classificationShkallë
    • Emrin UNSPSCLadders and scaffolding
    • UNSPSC code301915
    • Uniclass 2015 CodePr_25_30_85
    • Uniclass 2015 PërshkrimStair and ladder units
    • CSI MasterFormat 2014 Code06 43 00
    • CSI MasterFormat 2014 TitleWood Stairs and Railings
    • OmniClass Number23-17 23 17
    • OmniClass TitleStairs
    • CSI UniFormat II CodeC2010
    • CSI UniFormat II TitleStair Construction