TREEWOOD TRAY Ash tree floor lamp

TREEWOOD TRAY Ash tree floor lamp

Inspired by the Scandinavian design of the 1950s, TREEWOOD, designed by Faro Lab, combines the prominence of the warmth of wood with the robustness of the black metal structure. Its distinctive joint between the legs and the base adapts to large spaces and living rooms. Available with or without a table, this large living room pedestal features a matte black metal structure and a parchment lampshade. Elegance and practicality in one piece.
Specifikim
  • Reference: 20057

    Catalogue: Iluminación

    EAN: 8421776358676

    Tariff Item: 9405219090

    Clase ETIM - ETIM 9.0: EC000300

    MERCADO GLOBAL: Si

    MERCADO 110: Si

    ERP applies?: No

    Fixing: Floor

    Serie: 2051

    Body material: Ash tree+Steel

    Screen material: Parchment

    Body finish: Ash Tree

    Screen finish: Beige

    Blade finish: Beige

    IP: 20

    Type: II

    Power max (W): 15

    Hertz: 50/60Hz

    Light source: E27

    Light source included: No

    No. Bulb socket: 1

    Recommended bulb: 17464

    Voltage: 100V-240V

    Additional rods included in the box: No

Specifikime teknike
  • Referencë unike20057_-_TREEWOOD-TRAY-Ash-tree-floor-lamp
  • Familja e produkteveINDOOR
  • Grupi i produkteveSurface
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2024-10-07
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorDru
  • Materiali dytësorLetër
Klasifikimi
  • Kategoria BIMobjectNdriçim - Kati i montuar