MITIC Beige floor lamp

MITIC Beige floor lamp

Contemporary-looking living room foot made of metal and fabric lampshade.
Specifikim
  • Reference: 68418

    Catalogue: Iluminación

    EAN: 8421776684188

    Tariff Item: 9405119090

    MERCADO GLOBAL: Si

    ERP applies?: 0

    Series: 1075

    Screen material: Textile

    Screen finish: Beige

    Blade finish: Beige

    IP: 20

    Power max.(W): 15W

    Hertz: 50/60Hz

    Light source: E27

    Light source included: No

    No. Bulb socket: 1

    Recommended bulb: 17463

    Voltage: 100V-240V

    Total height: 1500

    Length: 420

    Depth: 420

    Base diameter: 250

    Additional rods included in the box: No

    Unit box per Master box: 1

    Individual box height (MM): 339

    Individual box width (MM): 443

    Length individual box (MM): 443

    Volume Box Ind. Trawl: 0.066528

    Gross weight of box Ind. Trawl: 4

    PCS: 12

    Net weight consolidated item: 4,00

Specifikime teknike
  • Referencë unike68418_-_MITIC-Beige-floor-lamp
  • Familja e produkteveINDOOR
  • Grupi i produkteveSurface
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2024-10-04
  • Numri i botimit1
Të ngjashme
  • Weight Net (kg)400
Klasifikimi
  • Kategoria BIMobjectNdriçim - Kati i montuar