AGRA 650 Rust beacon lamp

AGRA 650 Rust beacon lamp

The AGRA collection of high quality beacons are ideal for decorating gardens and outdoor spaces. These modern lamps are made of aluminum, with different sizes available. Contemporary in style, light filters through the four sides of the piece, providing a unique appeal to the space that is being illuminated. AGRA 650 in brown color and a color temperature of 3000K is ideal for marking paths and providing a decorative touch to the place.
Specifikim
  • Reference: 70754

    Catalogue: Iluminación

    EAN: 8421776023987

    Tariff Item: 9405119090

    Clase ETIM - ETIM 9.0: EC000301

    MERCADO GLOBAL: Si

    MERCADO 110: Si

    ERP applies?: Yes

    ERP registration number: 1077787

    Fixing: Floor

    Series: 1811

    Diffusor material: Glass

    Diffuser finish: Transparent

    Light Source Energy Class: E

    Light Source Code: L00092

    IP: 55

    Power max.(W): 9

    Hertz: 50/60Hz

    Light source: COB LED

    Light source included: Yes

    CLASE ENERGÉTICA LUMINARIA LED INCLUIDA: A++ to A LED

    Lumens max: 647lm

    Voltage: 100V-240V

    Colour temperature: 3000K

    CRI: >80

    MAC ADAM STEP: 4 SDCM

    Total height: 650

    Length: 108

    Depth: 108

    Additional rods included in the box: No

    Unit box per Master box: 6

    Individual box height (MM): 113

    Individual box width (MM): 106

    Length individual box (MM): 647

    Volume Box Ind. Trawl: 0.059976

    Gross weight of box Ind. Trawl: 2,296

    PCS: 90

    Net weight consolidated item: 2,114

Specifikime teknike
  • Referencë unike70754_-_AGRA-650-Rust-beacon-lamp
  • Familja e produkteveOutdoor
  • Grupi i produkteveSurface
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2024-10-04
  • Numri i botimit1
Të ngjashme
  • Weight Net (kg)2114
Klasifikimi
  • Kategoria BIMobjectNdriçim - Surface Mounted