NAUTICA 1L Rust pole lamp

NAUTICA 1L Rust pole lamp

Classic street lamp for terrace and garden made of metal with bubble glass diffuser.
Specifikim
  • Reference: 71116

    Catalogue: Iluminación

    EAN: 8421776711167

    Tariff Item: 9405119090

    Clase ETIM - ETIM 9.0: EC000062

    MERCADO GLOBAL: Si

    MERCADO 110: Si

    ERP applies?: No

    Fixing: Floor

    Series: 119

    Diffusor material: Glass

    Diffuser finish: Transparent

    IP: 33

    Power max.(W): 15

    Hertz: 50/60Hz

    Light source: E27

    Light source included: No

    No. Bulb socket: 1

    CLASE ENERGÉTICA LUMINARIA LED INCLUIDA: A++ to B

    Recommended bulb: 17463

    Voltage: 100V-240V

    Total height: 2200

    Length: 560

    Depth: 260

    Additional rods included in the box: No

    Unit box per Master box: 1

    Individual box height (MM): 425

    Individual box width (MM): 298

    Length individual box (MM): 810

    Volume Box Ind. Trawl: 0.102587

    Gross weight of box Ind. Trawl: 11.86

    PCS: 10

    Net weight consolidated item: 8.895

Specifikime teknike
  • Referencë unike71116_-_NAUTICA-1L-Rust-pole-lamp
  • Familja e produkteveOutdoor
  • Grupi i produkteveSurface
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2024-10-04
  • Numri i botimit1
Të ngjashme
  • Weight Net (kg)8.895
Klasifikimi
  • Kategoria BIMobjectNdriçim - Surface Mounted