Lead Free* In-Line Reduced Pressure Zone Assemblies - Small Diameter - LF860 Small, LF860U Small
Lead Free* In-Line Reduced Pressure Zone Assemblies - Small Diameter - LF860 Small, LF860U Small
    Febco

    Lead Free* In-Line Reduced Pressure Zone Assemblies - Small Diameter - LF860 Small, LF860U Small

    The FEBCO Series LF860 Lead Free* Reduced Pressure Zone Assemblies are used to protect against high hazard (toxic) fluids in water services to industrial plants, hospitals, morgues, mortuaries, and chemical plants. They are also used in irrigation systems, boiler feed, water lines and other installations requiring maximum protection. Small diameter sizes 1/2 to 2 inch. They feature a lead free cast copper silicon free body, threaded quarter turn ball valves, top mounted test cocks, spring loaded check valves, and a pressure differential relief valve. Models available painted in black for theft deterrence. Maximum Working Pressure: 175psi (12.1 bar).

    Specifikim
    • Features

      • Used in industrial plants, hospitals, morgues, mortuaries, chemical plants, irrigation systems, boiler feed, water lines, and other installations
      • Primarily used on potable drinking water systems where code mandates protection from backpressure and backsiphonage conditions
      • Inline serviceable assembly requires no special tools
      • Protects potable water against cross-connection contamination of high hazard (toxic) fluids in water services

      Outlet Connection Type

      • Female Threaded
      • Union Joint

      Outlet Connection Size

      • 1/2 IN
      • 3/4 IN
      • 1 IN
      • 1 1/4 IN
      • 1 1/2 IN
      • 2 IN

      Inlet Connection Type

      • Female Threaded
      • Union Joint

      Inlet Connection Size

      • 1/2 IN
      • 3/4 IN
      • 1 IN
      • 1 1/4 IN
      • 1 1/2 IN
      • 2 IN

      Body Finish

      • Cast Bronze
      • Copper Silicon Alloy


    Specifikime teknike
    • Referencë unikelf860-lf860U-small
    • Familja e produkteveBackflow Prevention
    • Grupi i produkteveDouble Check Valve Assemblies
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2019-12-03
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorCast iron
    • Projektuar nëShtetet e Bashkuara
    • Prodhuar nëShtetet e Bashkuara
    Klasifikimi
    • Kategoria BIMobjectPajisje hidraulike - Valvul
    • IFC classificationValvul
    • Emrin UNSPSCValves
    • UNSPSC code401416
    • Uniclass 2015 CodePr_65_54_95_05
    • Uniclass 2015 PërshkrimBackflow prevention devices
    • CSI MasterFormat 2014 Code40 05 67.13
    • CSI MasterFormat 2014 TitleReduced-Pressure Zone Backflow Preventers for Process Service
    • OmniClass Number23-27 31 11
    • OmniClass TitleBackflow Preventors
    • CSI UniFormat II CodeD20
    • CSI UniFormat II TitlePLUMBING

    Rajoni i disponueshëm

    North America
    Kanadë
    Shtetet e Bashkuara
    Biblioteka e produkteve BIMobject

    Aplikacion dizajnimi për Revit

    Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

    Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

    • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
    • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
    • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit