FORCE W 150
Ferroli

FORCE W 150

High power condensing boiler modules for cascade installation. Max output power (50°/30°C) 148 kW Efficiency (50°/30° C) 103,5 % NOx class 6° Max operated pressure 6 bar
Specifikim
  • High power condensing thermal module, designed for single installations or in sequence up to 600 Kw. Hydraulic, gas and flue gas accessories for cascade installation, with 2, 3 and 4 modules. Pre-assembled heat exchanger with elements in aluminum-silicon alloy engineered for the maximum efficiency and minimum pressure drops on the water circuit. Total pre-mixing unit, for a micro-flame combustion with very low polluting emissions (Class 6 according to EN 15502-1). The metal micro-fiber burner can run on Natural gas or LPG. Generator protection systems: * Double sensor (delivery and return) system to operate at constant ΔT * Exchanger overtemperature protection sensor calibrated to 95°C * Flue gas safety sensor * Water pressure switch with minimum limit of 0,8 bar Hydraulic unit (supplied as accessory) with three-way valve for discharge into the atmosphere and a no-return valve. It’s possible choosing between two circulators, standard and high head Sealed room air/flue gas circuit and check valve on the flue gas ejection duct to design the pressurised manifold. Master / Slave cascade management with self-configuration system and possibility of setting the on/off sequence of the single generator. The electronic control on board is design to manage a double system zone and one DHW storage. In combination with the regulator FZ4 B the boiler can manage different temperature zone (direct and mixed). Range Rated certified generator to adjust the generated power to the system’s needs by increasing the efficiency of the system and preserving the mechanics of the machine. The modules can be controlled and conducted remotely: * Power or temperature adjustment with 0 - 10V signal * Blocking alarm signal for safety and to restart operation * Opentherm (OT) and Modbus communication protocols with settable parameters
Specifikime teknike
  • Referencë unikeFORCEW150
  • Familja e produkteveHVAC - Boilers
  • Grupi i produkteveBoilers
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2022-05-12
  • Numri i botimit1
  • Gjatësia (mm)900
  • Gjerësia (mm)610
  • Thellësia (mm)460
Të ngjashme
  • Materiali kryesorMetal
  • Materiali dytësorPlastik
  • Projektuar nëItali
  • Prodhuar nëItali
  • Weight Net (kg)86
Klasifikimi
  • Kategoria BIMobjectNgrohes, ventilimit dhe ajrit të kondicionuar - Kaldaja
  • IFC classificationBojler
  • OmniClass Number23-33 11 13
  • OmniClass TitleCondensing Boilers

Rajoni i disponueshëm

Europe Asia North America Africa South America Oceania
Andorrë
Afganistan
Anguilë
Afrika e Jugut
Argjentinë
Australi
Austri
Arabia Saudite
Antigua dhe Barbuda
Algjeri
Bolivi
Fixhi
Belgjikë
Armeni
Arubë
Angolë
Brazil
Guam
Bjellorusi
Azerbaixhan
Bahamas
Benin
Ekuador
Ishujt Cook
Bosnjë dhe Hercegovinë
Bahrejn
Barbados
Botsvanë
Guajanë
Ishujt Marshall
Bulgari
Bangladesh
Belizë
Burkina-Faso
Guiana franceze
Ishujt Minor Periferik të Shteteve të Bashkuara
Danimarkë
Brunei
Bermude
Burundi
Ishujt Falkland (Islas Malvinas)
Ishujt Pitcairn
Estoni
Butan
Dominikë
Çad
Kili
Ishujt Solomon
Finlandë
Emiratet e Bashkuara Arabe
Granadë
Côte d’Ivoire
Kolumbi
Ishujt Veriore të Marianës
Francë
Filipinet
Grenlandë
Egjipt
Paraguaj
Ishulli Norfolk
Gërnzi
Gjeorgji
Guadelupë
Eritre
Peru
Kaledonia e Re
Gjermani
Hong-Kong
Guatemalë
Esvatini
Surinami
Kiribati
Gjibraltar
Indi
Haiti
Etiopi
Uruguai
Nauru
Greqi
Indonezi
Honduras
Gabon
Venezuelë
Niue
Holandë
Irak
Ishujt e Virgjër Britanikë
Gambia
Palau
Hungari
Iran
Ishujt e Virgjër të SHBA
Gana
Papua Guinea e Re
Irlandë
Ishujt Cocos (Keeling)
Ishujt Kajman
Guine
Polinezia franceze
Ishujt Alandë
Izrael
Kanadë
Guine-Bisau
Samoa
Ishujt Faroe
Japoni
Karaibe Holandë
Guinea Ekuatoriale
Samoa amerikane
Ishulli i Njeriut
Jemen
Kolektiviteti i Shën Martinit
Kamerun
Shtetet Federale të Mikronezisë
Islandë
Jordani
Kosta Rika
Kenia
Timor-Leste
Itali
Kamboxhi
Kubë
Kepi i Gjelbër
Tokelau
Kroacia
Katar
Kuraçao
Komora
Tonga
Letoni
Kazahstan
Martinikë
Lesoto
Tuvalu
Lihtenshtajn
Kinë
Meksikë
Liberi
Vanuatu
Lituani
Kirgistan
Montserat
Libi
Wallis dhe Futuna
Luksemburg
Korea e jugut
Nikaragua
Madagaskar
Zelanda e Re
Mali i Zi
Korea e Veriut
Panama
Majotë
Maltë
Krishtlindje Island
Porto Riko
Malavi
Maqedonia e Veriut
Kuveit
Republika Domenikane
Mali
Mbretëria e Bashkuar
Laos
Salvador
Marok
Moldovë
Liban
Sen-Bartelemi
Mauritius
Monako
Makao
Shën Kitts dhe Nevis
Mavritani
Norvegji
Malazi
Shën Lucia
Mozambik
Poloni
Maldive
Shën Pierre dhe Miquelon
Namibi
Portugali
Mianmar (Burmë)
Shën Vincent dhe Grenadinet
Niger
Qipro
Mongoli
Shtetet e Bashkuara
Nigeri
Qyteti i Vatikanit
Neoal
Sint-Marten
Republika Demokratike e Kongos
Republika Çeke
Oman
Trinidad dhe Tobago
Republika e Afrikës Qendrore
Rumani
Pakistan
Turks dhe Caicos Islands
Republika e Kongos
Rusi
Palestinë
Xhamaika
Reunion
San-Marino
Singapor
Ruandë
Serbi
Siria
Sahara Perëndimore
Shqipëri
Sri-Lankë
São Tomé dhe Príncipe
Sllovaki
Tajlandë
Sejshelle
Sllovenia
Tajvan
Senegal
Spanjë
Taxhikistan
Shën Helena
Suedi
Territori Britanik i Oqeanit Indian
Sierra-Leone
Svalbard dhe Jan Mayen
Turkmenistan
Somali
Ukrainë
Turqi
Sudan
Xhersej
Uzbekistan
Sudanin Jugor
Zvicër
Vietnam
Tanzani
Togo
Tunizi
Ugandë
Xhibuti
Zambi
Zimbabve