Prefabricated Fireproof Columns (Square Type SH)
Prefabricated Fireproof Columns (Square Type SH)
    Fire-Trol

    Prefabricated Fireproof Columns (Square Type SH)

    Aesthetically Pleasing Exposed Steel Columns with High Performance Fire Protection

    Fire Trol provides structural and fireproofing elements with architectural impact while simultaneously saving owners money and cutting installation time.

    • Factory applied fireproofing protected by a steel shell.

    • Exacting quality control performed by our inshop fabrication professionals.

    • Decreased long-term maintenance costs and the added durability of exterior steel shells.

    • Predictable scheduling as Fire Trol columns deliver to the job site completely fireproofed, ready for erection. 

    • No additional trades needed for on-site fire protection application.

    Building Columns with Multi Hour UL Fire Ratings

    Fire Trol Fireproof Columns are rated and labeled by Underwriters Laboratories, Inc. for fire retardant classifications of 2, 3 and 4 hours.

    Columns are completely shop fabricated and shipped to the job site ready to erect. Fire Trol is the manufacturer that you can count on to provide high quality fire proof steel columns.

    We design, manufacture and deliver the columns that capture the vision of architects, deliver on cost and integrity for engineers, and support the structures that delight occupants.

    Specifikim
    • Fire Trol columns are prefabricated exposed steel columns that provide an aesthetically pleasing design while meeting UL fire ratings as well as AISC certifications. Fire Trol columns (along with customized shapes and sizes), designed for exposed exterior and interior loadbearing columns. You can admire Fire Trol columns in hospitals, schools, dormitories, cafeterias, shopping centers, and countless other structures. The protective steel shells of our columns make them the premier choice for parking garages and high traffic entryways.

      FireTrol specializes in fireproofing steel building columns, structural steel WF, pipe, and HSS squares and rectangular shapes. We meet ASTM and AISC standards, and all steel and concrete meets or exceeds UL regulations.

    Specifikime teknike
    • Referencë unikeprefabricated-fireproof-columns-square-type-sh
    • Familja e produkteveFireproof Columns
    • Grupi i produkteveSquare
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2023-06-30
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorÇelik
    Klasifikimi
    • Kategoria BIMobjectNdërtim - Kolonë
    • IFC classificationKolonë
    • Uniclass 2015 CodePr_20_76_51_12
    • Uniclass 2015 PërshkrimCarbon steel beams, columns, channels and tees
    • CSI MasterFormat 2014 Code05 12 16
    • CSI MasterFormat 2014 TitleFabricated Fireproofed Steel Columns
    • OmniClass Number23-13 35 11 13 11
    • OmniClass TitleColumns

    Rajoni i disponueshëm

    North America
    Anguilë
    Antigua dhe Barbuda
    Arubë
    Bahamas
    Barbados
    Belizë
    Bermude
    Dominikë
    Granadë
    Grenlandë
    Guadelupë
    Guatemalë
    Haiti
    Honduras
    Ishujt e Virgjër Britanikë
    Ishujt e Virgjër të SHBA
    Ishujt Kajman
    Kanadë
    Karaibe Holandë
    Kolektiviteti i Shën Martinit
    Kosta Rika
    Kubë
    Kuraçao
    Martinikë
    Meksikë
    Montserat
    Nikaragua
    Panama
    Porto Riko
    Republika Domenikane
    Salvador
    Sen-Bartelemi
    Shën Kitts dhe Nevis
    Shën Lucia
    Shën Pierre dhe Miquelon
    Shën Vincent dhe Grenadinet
    Shtetet e Bashkuara
    Sint-Marten
    Trinidad dhe Tobago
    Turks dhe Caicos Islands
    Xhamaika