Prefabricated Fireproof Columns (Square Type SO)
Fire-Trol

Prefabricated Fireproof Columns (Square Type SO)

Aesthetically Pleasing Exposed Steel Columns with High Performance Fire Protection

Fire Trol provides structural and fireproofing elements with architectural impact while simultaneously saving owners money and cutting installation time.

• Factory applied fireproofing protected by a steel shell.

• Exacting quality control performed by our inshop fabrication professionals.

• Decreased long-term maintenance costs and the added durability of exterior steel shells.

• Predictable scheduling as Fire Trol columns deliver to the job site completely fireproofed, ready for erection. 

• No additional trades needed for on-site fire protection application.

Building Columns with Multi Hour UL Fire Ratings

Fire Trol Fireproof Columns are rated and labeled by Underwriters Laboratories, Inc. for fire retardant classifications of 2, 3 and 4 hours.

Columns are completely shop fabricated and shipped to the job site ready to erect. Fire Trol is the manufacturer that you can count on to provide high quality fire proof steel columns.

We design, manufacture and deliver the columns that capture the vision of architects, deliver on cost and integrity for engineers, and support the structures that delight occupants.

Specifikim
  • Fire Trol columns are prefabricated exposed steel columns that provide an aesthetically pleasing design while meeting UL fire ratings as well as AISC certifications. Fire Trol columns (along with customized shapes and sizes), designed for exposed exterior and interior loadbearing columns. You can admire Fire Trol columns in hospitals, schools, dormitories, cafeterias, shopping centers, and countless other structures. The protective steel shells of our columns make them the premier choice for parking garages and high traffic entryways.

    FireTrol specializes in fireproofing steel building columns, structural steel WF, pipe, and HSS squares and rectangular shapes. We meet ASTM and AISC standards, and all steel and concrete meets or exceeds UL regulations.

Specifikime teknike
  • Referencë unikeprefabricated-fireproof-columns-square-type-so
  • Familja e produkteveFireproof Columns
  • Grupi i produkteveSquare
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2023-06-30
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorÇelik
Klasifikimi
  • Kategoria BIMobjectNdërtim - Kolonë
  • IFC classificationKolonë
  • Uniclass 2015 CodePr_20_76_51_12
  • Uniclass 2015 PërshkrimCarbon steel beams, columns, channels and tees
  • CSI MasterFormat 2014 Code05 12 16
  • CSI MasterFormat 2014 TitleFabricated Fireproofed Steel Columns
  • OmniClass Number23-13 35 11 13 11
  • OmniClass TitleColumns

Rajoni i disponueshëm

North America
Anguilë
Antigua dhe Barbuda
Arubë
Bahamas
Barbados
Belizë
Bermude
Dominikë
Granadë
Grenlandë
Guadelupë
Guatemalë
Haiti
Honduras
Ishujt e Virgjër Britanikë
Ishujt e Virgjër të SHBA
Ishujt Kajman
Kanadë
Karaibe Holandë
Kolektiviteti i Shën Martinit
Kosta Rika
Kubë
Kuraçao
Martinikë
Meksikë
Montserat
Nikaragua
Panama
Porto Riko
Republika Domenikane
Salvador
Sen-Bartelemi
Shën Kitts dhe Nevis
Shën Lucia
Shën Pierre dhe Miquelon
Shën Vincent dhe Grenadinet
Shtetet e Bashkuara
Sint-Marten
Trinidad dhe Tobago
Turks dhe Caicos Islands
Xhamaika