Factor Chair
Factor Chair
Factor Chair
Factor Chair
Factor Chair

    Factor Chair

    Factor Chairs and Tables blend simplicity and versatility, offering a mix of materials and styles for customizable solutions that span from indoor to outdoor spaces with refined durability.

    Specifikim
    • Design Versatility
      Factor Chairs can be specified with powdercoated cast aluminum backs and FSC® 100% hardwood slats or powdercoated formed aluminum seats and backs with or without perforations. Factor Chairs are freestanding with nylon glides and can generally be stacked to a height of four units. Armrests are optional.

      Product Family
      This configurable family unites clean lines, simple geometry, and go-anywhere versatility. With the idea that multiple individual factors contribute to making a whole, Factor’s different chair and table styles, materials, and finishes can be combined in numerous ways, making customization easy.

      Durable Finishes
      Corrosion-resistant powdercoated aluminum comes in a full range of standard and custom colors for easy tailoring to site-specific themes. FSC® 100% Cumaru and FSC® 100% Teak hardwood slats have a natural oiled finish that enhances the wood's rich color and outdoor performance.

    Specifikime teknike
    • Referencë unikeFactor-Chair
    • Familja e produkteveSite Furniture
    • Grupi i produkteveChairs
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2025-08-01
    • Numri i botimit1
    Klasifikimi
    • Kategoria BIMobjectPeizazh - Ambjent i jashtëm
    • Uniclass 2015 CodePr_40_50_12
    • Uniclass 2015 PërshkrimChairs, seats and benches
    • CSI MasterFormat 2014 Code12 52 13
    • CSI MasterFormat 2014 TitleChairs
    • OmniClass Number23-11 29 13 13
    • OmniClass TitleExterior Chairs