Factor Table
Factor Table
Factor Table
Factor Table
Factor Table

    Factor Table

    Embrace the versatility of Factor's clean geometry in tables and chairs, perfect for tailoring to any setting with custom options from materials to powdercoat colors, ensuring cohesive design.

    Specifikim
    • Design Versatility
      Factor Tables can be specified with tops of FSC® 100% Cumaru or FSC® 100% Teak hardwood slats or powdercoated aluminum with or without perforations. Factor Tables can be specified with an optional umbrella hole in configurations for freestanding use with adjustable levelers or surface mount.

      Product Family
      This configurable family unites clean lines, simple geometry, and go-anywhere versatility. With the idea that multiple individual factors contribute to making a whole, Factor’s different chair and table styles, materials, and finishes can be combined in numerous ways, making customization easy.

      Durable Finishes
      Corrosion-resistant powdercoated stainless steel and aluminum come in a full range of standard and custom colors for easy tailoring to site-specific themes. FSC® 100% Cumaru and FSC® 100% Teak hardwood slats have a natural oiled finish that enhances the wood's rich color and outdoor performance.

    Specifikime teknike
    • Referencë unikeFactor-Table
    • Familja e produkteveSite Furniture
    • Grupi i produkteveTables & Table Ensembles
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2025-08-01
    • Numri i botimit1
    Klasifikimi
    • Kategoria BIMobjectPeizazh - Ambjent i jashtëm
    • Uniclass 2015 CodePr_40_30_30_86
    • Uniclass 2015 PërshkrimStreet and site tables
    • CSI MasterFormat 2014 Code32 33 43.53
    • CSI MasterFormat 2014 TitleSite Tables
    • OmniClass Number23-11 29 15
    • OmniClass TitleExterior Tables