Forster omnia single leaf Door insulated
Forster omnia single leaf Door insulated
    Forster

    Forster omnia single leaf Door insulated

    4.2 nga 5 yje4.2(5 vlerësime)

    Our proven forster omnia system for single-leaf and double-leaf doors and exterior glazings impresses thanks to its outstanding durability, maximum levels of energy efficiency and easily integrated safety solutions.

    Thanks to the high structural depth of 85 millimetres, triple insulating glass can be installed in the robust steel or stainless steel profiles without any issues – a decisive aspect in ensuring the building shell offers high thermal insulation in line with the Minergie standard. Safety solutions such as fire protection and anti-burglary protection can be added when required. By replacing only a few components, fire protection class EI30 can also be reached. The open stainless steel insulator allows easy access to the profile interior and thus enables the corresponding cables to be installed in the event of changing use.

    Your benefits

    • Maximum thermal insulation

    • 100% steel or stainless steel

    • EI30 fire protection

    • Burglar-resistant solution

    Specifikim
    • Standard door

      Material variants

      Steel zinc magnesium

      Bright steel**

      Brushed stainless steel**

      Face widths

      Window sash with frame from 100 mm

      Fixed glazing from 40 mm

      Dimensions

      Inside width single-leaf (W×H): max. 1360 × 2691 mm

      Inside width double-leaf (W×H): max. 2670 × 2691 mm

      Fittings

      Attached and concealed flush fittings

      Max. leaf weight 420 kg

      System features

      Design variants:

      Single/double leaf doors, with optional sidelight and fanlight

      Fixed glazing

      Insulated door threshold, simple lock installation via insertion strips

      Structural depth 85 mm

      Max. filling element thickness 59 mm

      Glazing beads in aluminium and steel

      Wet and dry glazing

      Performance characteristics*

      CE marking according to EN 14351-1

      UD value up to 0.74 W/(m2K)

      Durability of self-closing properties: Class 8 according to EN 12400

      (tested up to 1 million cycles according to EN 1191 with automatic

      door operator)

      Doors for escape and emergency routes (partial and full panic)

      according to EN 179 and EN 1125

      Burglary resistance: RC2 according to EN 1627

      Resistance to wind loads: Class C4/B4 according to EN 12210

      Watertightness: Class 3A according to EN 12208

      Air permeability: Class 4 according to EN 12207

      Impact resistance: Class 4 according to EN 13049

      Operating forces: Class 5 according to EN 12217

      Threshold-free and barrier-free according to DIN 18040

      Sound insulation up to Rw = 45 dB according to EN ISO 140-3

      * Take note of the country-specific approvals and requirements

      ** On request

    Specifikime teknike
    • Referencë unikedoor_omnia_1_leaf
    • Familja e produkteveDoor
    • Grupi i produkteveForster omnia
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2019-01-14
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorÇelik
    • Materiali dytësorXham
    • Projektuar nëZvicër
    • Prodhuar nëZvicër
    Klasifikimi
    • Kategoria BIMobjectDyert - Ritëm
    • IFC classificationDerë
    • Emrin UNSPSCDoors
    • UNSPSC code301715
    • Uniclass 2015 CodeSs_25_38_20
    • Uniclass 2015 PërshkrimDoor, window and gate hardware systems

    Rajoni i disponueshëm

    Europe Asia North America Africa South America Oceania
    Andorrë
    Afganistan
    Anguilë
    Afrika e Jugut
    Argjentinë
    Australi
    Austri
    Arabia Saudite
    Antigua dhe Barbuda
    Algjeri
    Bolivi
    Fixhi
    Belgjikë
    Armeni
    Arubë
    Angolë
    Brazil
    Guam
    Bjellorusi
    Azerbaixhan
    Bahamas
    Benin
    Ekuador
    Ishujt Cook
    Bosnjë dhe Hercegovinë
    Bahrejn
    Barbados
    Botsvanë
    Guajanë
    Ishujt Marshall
    Bulgari
    Bangladesh
    Belizë
    Burkina-Faso
    Guiana franceze
    Ishujt Minor Periferik të Shteteve të Bashkuara
    Danimarkë
    Brunei
    Bermude
    Burundi
    Ishujt Falkland (Islas Malvinas)
    Ishujt Pitcairn
    Estoni
    Butan
    Dominikë
    Çad
    Kili
    Ishujt Solomon
    Finlandë
    Emiratet e Bashkuara Arabe
    Granadë
    Côte d’Ivoire
    Kolumbi
    Ishujt Veriore të Marianës
    Francë
    Filipinet
    Grenlandë
    Egjipt
    Paraguaj
    Ishulli Norfolk
    Gërnzi
    Gjeorgji
    Guadelupë
    Eritre
    Peru
    Kaledonia e Re
    Gjermani
    Hong-Kong
    Guatemalë
    Esvatini
    Surinami
    Kiribati
    Gjibraltar
    Indi
    Haiti
    Etiopi
    Uruguai
    Nauru
    Greqi
    Indonezi
    Honduras
    Gabon
    Venezuelë
    Niue
    Holandë
    Irak
    Ishujt e Virgjër Britanikë
    Gambia
    Palau
    Hungari
    Iran
    Ishujt e Virgjër të SHBA
    Gana
    Papua Guinea e Re
    Irlandë
    Ishujt Cocos (Keeling)
    Ishujt Kajman
    Guine
    Polinezia franceze
    Ishujt Alandë
    Izrael
    Kanadë
    Guine-Bisau
    Samoa
    Ishujt Faroe
    Japoni
    Karaibe Holandë
    Guinea Ekuatoriale
    Samoa amerikane
    Ishulli i Njeriut
    Jemen
    Kolektiviteti i Shën Martinit
    Kamerun
    Shtetet Federale të Mikronezisë
    Islandë
    Jordani
    Kosta Rika
    Kenia
    Timor-Leste
    Itali
    Kamboxhi
    Kubë
    Kepi i Gjelbër
    Tokelau
    Kroacia
    Katar
    Kuraçao
    Komora
    Tonga
    Letoni
    Kazahstan
    Martinikë
    Lesoto
    Tuvalu
    Lihtenshtajn
    Kinë
    Meksikë
    Liberi
    Vanuatu
    Lituani
    Kirgistan
    Montserat
    Libi
    Wallis dhe Futuna
    Luksemburg
    Korea e jugut
    Nikaragua
    Madagaskar
    Zelanda e Re
    Mali i Zi
    Korea e Veriut
    Panama
    Majotë
    Maltë
    Krishtlindje Island
    Porto Riko
    Malavi
    Maqedonia e Veriut
    Kuveit
    Republika Domenikane
    Mali
    Mbretëria e Bashkuar
    Laos
    Salvador
    Marok
    Moldovë
    Liban
    Sen-Bartelemi
    Mauritius
    Monako
    Makao
    Shën Kitts dhe Nevis
    Mavritani
    Norvegji
    Malazi
    Shën Lucia
    Mozambik
    Poloni
    Maldive
    Shën Pierre dhe Miquelon
    Namibi
    Portugali
    Mianmar (Burmë)
    Shën Vincent dhe Grenadinet
    Niger
    Qipro
    Mongoli
    Shtetet e Bashkuara
    Nigeri
    Qyteti i Vatikanit
    Neoal
    Sint-Marten
    Republika Demokratike e Kongos
    Republika Çeke
    Oman
    Trinidad dhe Tobago
    Republika e Afrikës Qendrore
    Rumani
    Pakistan
    Turks dhe Caicos Islands
    Republika e Kongos
    Rusi
    Palestinë
    Xhamaika
    Reunion
    San-Marino
    Singapor
    Ruandë
    Serbi
    Siria
    Sahara Perëndimore
    Shqipëri
    Sri-Lankë
    São Tomé dhe Príncipe
    Sllovaki
    Tajlandë
    Sejshelle
    Sllovenia
    Tajvan
    Senegal
    Spanjë
    Taxhikistan
    Shën Helena
    Suedi
    Territori Britanik i Oqeanit Indian
    Sierra-Leone
    Svalbard dhe Jan Mayen
    Turkmenistan
    Somali
    Ukrainë
    Turqi
    Sudan
    Xhersej
    Uzbekistan
    Sudanin Jugor
    Zvicër
    Vietnam
    Tanzani
    Togo
    Tunizi
    Ugandë
    Xhibuti
    Zambi
    Zimbabve